NXOpen .NET Reference
12.0.0
|
Represents the Border and Zone Style Builder which manages all the style attributes related * to sheet borders, sheet margins and sheet zones. More...
Public Member Functions | |
unsafe void | InheritSettingsFromCustomerDefault () |
Inherit settings from customer default More... | |
unsafe void | InheritSettingsFromPreferences () |
Inherit settings from preference More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | BorderAndZoneStandard [get, set] |
Returns or sets the borders and zones standard More... | |
unsafe NXOpen.Drawings.SheetBorderSettingsBuilder | SheetBorderSettingsStyle [get] |
Returns the drawing sheet border settings builder More... | |
unsafe NXOpen.Drawings.SheetMarginSettingsBuilder | SheetMarginSettingsStyle [get] |
Returns the drawing sheet margin settings builder More... | |
unsafe NXOpen.Drawings.SheetZoneSettingsBuilder | SheetZoneSettingsStyle [get] |
Returns the drawing sheet zone settings builder More... | |
Represents the Border and Zone Style Builder which manages all the style attributes related * to sheet borders, sheet margins and sheet zones.
Created in NX10.0.0
unsafe void NXOpen.Drawings.BorderAndZoneStyleBuilder.InheritSettingsFromCustomerDefault | ( | ) |
Inherit settings from customer default
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.BorderAndZoneStyleBuilder.InheritSettingsFromPreferences | ( | ) |
Inherit settings from preference
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
unsafe bool NXOpen.Drawings.BorderAndZoneStyleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the borders and zones standard
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the drawing sheet border settings builder
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the drawing sheet margin settings builder
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the drawing sheet zone settings builder
Created in NX10.0.0
License requirements: drafting ("DRAFTING")