NXOpen .NET Reference
12.0.0
|
Represents the Drawing Sheet Margins Style Builder. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | BottomTrimmedMargin [get, set] |
Returns or sets the bottom margin More... | |
unsafe double | BottomUntrimmedMargin [get, set] |
Returns or sets the bottom untrimmed margin More... | |
unsafe bool | CreateUntrimmedMargins [get, set] |
Returns or sets the create untrimmed margins More... | |
unsafe double | LeftTrimmedMargin [get, set] |
Returns or sets the left margin More... | |
unsafe double | LeftUntrimmedMargin [get, set] |
Returns or sets the left untrimmed margin More... | |
unsafe NXOpen.LineColorFontWidthBuilder | MarginLineColorFontWidth [get] |
Returns the margin line color, font and width More... | |
unsafe double | RightTrimmedMargin [get, set] |
Returns or sets the right margin More... | |
unsafe double | RightUntrimmedMargin [get, set] |
Returns or sets the right untrimmed margin More... | |
unsafe double | TopTrimmedMargin [get, set] |
Returns or sets the top margin More... | |
unsafe double | TopUntrimmedMargin [get, set] |
Returns or sets the top untrimmed margin More... | |
Represents the Drawing Sheet Margins Style Builder.
Created in NX10.0.0
unsafe bool NXOpen.Drawings.SheetMarginSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the bottom margin
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the bottom untrimmed margin
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the create untrimmed margins
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the left margin
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the left untrimmed margin
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the margin line color, font and width
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the right margin
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the right untrimmed margin
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the top margin
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the top untrimmed margin
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")