NXOpen .NET Reference
12.0.0
|
Contains various drawing utility methods More...
Classes | |
class | _DrawingUtilsDrawingAutomationWizardHandlerAdapter |
Public Member Functions | |
delegate int | DrawingAutomationWizardHandler (NXOpen.Drafting.DrawingAutomationWizard data) |
User defined method that is called whenever Booklet Wizard is committed. More... | |
unsafe int | AddDrawingAutomationWizardHandler (NXOpen.DrawingUtils.DrawingAutomationWizardHandler handler) |
Registers a user defined method that is called whenever Booklet Wizard is committed. More... | |
unsafe void | RemoveDrawingAutomationWizardHandler (int id) |
Unregisters a user defined method that is called whenever Booklet Wizard is committed. More... | |
unsafe NXOpen.Drafting.DrawingAutomationWizard | NewDrawingAutomationWizard () |
Constructs a new DrawingAutomationWizard object. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Contains various drawing utility methods
To obtain an instance of this class, refer to NXOpen.Session
Created in NX8.5.3
unsafe int NXOpen.DrawingUtils.AddDrawingAutomationWizardHandler | ( | NXOpen.DrawingUtils.DrawingAutomationWizardHandler | handler | ) |
Registers a user defined method that is called whenever Booklet Wizard is committed.
Created in NX8.5.3
License requirements: None.
handler | method to register |
delegate int NXOpen.DrawingUtils.DrawingAutomationWizardHandler | ( | NXOpen.Drafting.DrawingAutomationWizard | data | ) |
User defined method that is called whenever Booklet Wizard is committed.
Created in NX8.5.3
License requirements: None.
data | data for wizard callback |
unsafe NXOpen.Drafting.DrawingAutomationWizard NXOpen.DrawingUtils.NewDrawingAutomationWizard | ( | ) |
Constructs a new DrawingAutomationWizard object.
Created in NX8.5.3
License requirements: None.
unsafe void NXOpen.DrawingUtils.RemoveDrawingAutomationWizardHandler | ( | int | id | ) |
Unregisters a user defined method that is called whenever Booklet Wizard is committed.
Created in NX8.5.3
License requirements: None.
id | identifier for method to unregister |
|
get |
Returns the tag of this object.