NXOpen .NET Reference
12.0.0
|
Represents callback data for the drawing automation wizard. More...
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe NXOpen.Drafting.DrawingCreationWizardBuilder | Builder [get, set] |
Returns or sets the drawing automation wizard builder More... | |
unsafe bool | ContinueProcessing [get, set] |
Returns or sets the flag denoting whether or not to create the booklet in the current session More... | |
unsafe int | ErrorCode [get, set] |
Returns or sets the error code to be returned from the callback More... | |
unsafe NXOpen.Part | Part [get, set] |
Returns or sets the part from which the booklet drawings are created More... | |
Represents callback data for the drawing automation wizard.
Created in NX8.5.3
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.3
License requirements: None.
|
getset |
Returns or sets the drawing automation wizard builder
Created in NX8.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag denoting whether or not to create the booklet in the current session
Created in NX8.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the error code to be returned from the callback
Created in NX8.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the part from which the booklet drawings are created
Created in NX8.5.3
License requirements to get this property: None.
License requirements to set this property: None.