NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.Wall More...
Public Types | |
enum | MaterialType { ShadowCatcher, Reflective, Invisible } |
Defines the material characteristics of a stage wall. More... | |
enum | MaterialTextureType { ShadowCatcher, ImageFile, Invisible } |
the new wall material texture type More... | |
Properties | |
unsafe NXOpen.Display.Image | Image [get, set] |
Returns or sets the walls's image builder More... | |
unsafe string | ImageFilename [get, set] |
Returns or sets the stage wall's image filename More... | |
unsafe double | PatternRepeatFactor [get, set] |
Returns or sets the pattern repeat factor - the number of times the image repeats More... | |
unsafe double | Reflectivity [get, set] |
Returns or sets the reflectivity of a wall - the percentage of the environment reflected off of the wall More... | |
unsafe NXOpen.Display.Wall.MaterialTextureType | WallMaterialTextureType [get, set] |
Returns or sets the wall material texture type - either shadow_catcher, image file, or invisible More... | |
unsafe NXOpen.Display.Wall.MaterialType | WallMaterialType [get, set] |
Returns or sets the wall material type - either shadow_catcher, reflective, or invisible More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Display.Wall
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateWall
Created in NX5.0.0
the new wall material texture type
Defines the material characteristics of a stage wall.
|
getset |
Returns or sets the walls's image builder
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stage wall's image filename
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the pattern repeat factor - the number of times the image repeats
Created in NX5.0.0
Deprecated in NX10.0.0. This functionality is moved to NXOpen.Display.Image .
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reflectivity of a wall - the percentage of the environment reflected off of the wall
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the wall material texture type - either shadow_catcher, image file, or invisible
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the wall material type - either shadow_catcher, reflective, or invisible
Created in NX5.0.0
Deprecated in NX10.0.0. Use NXOpen.Display.Wall.WallMaterialTextureType instead.
License requirements to get this property: None.
License requirements to set this property: None.