NXOpen .NET Reference
12.0.0
|
Calculates the uncut regions of a curve given a radius value for the cut tool. More...
Public Types | |
enum | ResultsType { OneSide, BothSides } |
Indicates which side of curve to check More... | |
Public Member Functions | |
unsafe void | ReverseSide () |
Reverse the tool side More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Section | Curves [get] |
Returns the curves to check for uncut regions. More... | |
unsafe NXOpen.Die.UncutRegionsBuilder.ResultsType | Results [get, set] |
Returns or sets the side of the curve to show the results. More... | |
unsafe NXOpen.Direction | ToolAxis [get, set] |
Returns or sets the tool axis. More... | |
unsafe NXOpen.Expression | ToolSize [get] |
Returns the expression that contains the tool radius. More... | |
Calculates the uncut regions of a curve given a radius value for the cut tool.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateUncutRegionsBuilder
Created in NX7.5.0
unsafe void NXOpen.Die.UncutRegionsBuilder.ReverseSide | ( | ) |
Reverse the tool side
Created in NX7.5.0
License requirements: None.
|
get |
Returns the curves to check for uncut regions.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the side of the curve to show the results.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tool axis.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the expression that contains the tool radius.
Created in NX7.5.0
License requirements: None.