NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.DieBooleanBuilder . More...
Public Types | |
enum | BooleanType { Unite, Subtract, Intersect } |
boolean type to apply to the selected solids More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBooleanBuilder.BooleanType | BooleanOptions [get, set] |
Returns or sets the boolean option to apply to the list of selected solids More... | |
unsafe NXOpen.SelectNXObjectList | SelectBodies [get] |
Returns the bodies to be booleaned to the main feature body More... | |
Represents a NXOpen.Die.DieBooleanBuilder .
This class is a helper to other Die Design features that identify specific booleans in their dialogs, such as the Die Shoe feature.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateDieBoolean
Created in NX6.0.0
unsafe bool NXOpen.Die.DieBooleanBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the boolean option to apply to the list of selected solids
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the bodies to be booleaned to the main feature body
Created in NX6.0.0
License requirements: None.