NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.AddendumSectionUserDefinedBuilder builder used to select a previously defined section or a string of objects to define the section shape. More...
Public Member Functions | |
unsafe NXOpen.Curve | CreateUserDefinedSection () |
Creates user defined addendum section based upon input to NXOpen.Die.AddendumSectionUserDefinedBuilder.Section . More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ReverseAnchorPoint [get, set] |
Returns or sets the indicator to reverse the anchor point. More... | |
unsafe NXOpen.Section | Section [get] |
Returns the objects defining the section, either a previously defined section or a string of objects defining the section shape. More... | |
Represents a NXOpen.Die.AddendumSectionUserDefinedBuilder builder used to select a previously defined section or a string of objects to define the section shape.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateAddendumSectionUserDefinedBuilder
Created in NX7.5.0
unsafe NXOpen.Curve NXOpen.Die.AddendumSectionUserDefinedBuilder.CreateUserDefinedSection | ( | ) |
Creates user defined addendum section based upon input to NXOpen.Die.AddendumSectionUserDefinedBuilder.Section .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indicator to reverse the anchor point.
The anchor point is initially the first point of the joined string of selected objects. This is used as the starting point for the section when it is placed on the tangency curve. It can be reversed to use the other end of the string as the starting point.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the objects defining the section, either a previously defined section or a string of objects defining the section shape.
Created in NX7.5.0
License requirements: None.