NXOpen .NET Reference
12.0.0
|
Represents a ConnectionLocationBuilder. More...
Properties | |
unsafe int | SegmentIdentifier [get, set] |
Returns or sets the segment identifier. More... | |
Properties inherited from NXOpen.Diagramming.LocationBuilder | |
unsafe double | EvaluatedValueX [get] |
Returns the evaluated X coordinate value that is the result calculated by the input percentage and offset. More... | |
unsafe double | EvaluatedValueY [get] |
Returns the evaluated Y coordinate value that is the result calculated by input percentage and offset. More... | |
unsafe double | InputPercentX [get, set] |
Returns or sets the user input percentage (0. More... | |
unsafe double | InputPercentY [get, set] |
Returns or sets the user input percentage (0. More... | |
unsafe double | InputValueX [get, set] |
Returns or sets the user input X coordinate. More... | |
unsafe double | InputValueY [get, set] |
Returns or sets the user input Y coordinate. More... | |
unsafe NXOpen.Diagramming.SheetElement | Reference [get, set] |
Returns or sets the sheet element whose coordinate system the coordinate is specified in. More... | |
unsafe bool | UpToDate [get] |
Returns the up to date flag. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Diagramming.LocationBuilder | |
unsafe void | SetValueX (double inputPercent, double inputValue) |
Set the x value of the location. More... | |
unsafe void | SetValueY (double inputPercent, double inputValue) |
Set the y value of the location. More... | |
Represents a ConnectionLocationBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0
|
getset |
Returns or sets the segment identifier.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.