NXOpen .NET Reference
12.0.0
|
Represents an object that manages DMU application specific objects and preferences. More...
Public Member Functions | |
unsafe NXOpen.DMU.SnapshotCollection | CreateSnapshotCollection (NXOpen.Part part) |
Creates the NXOpen.DMU.SnapshotCollection in the part. More... | |
unsafe NXOpen.DMU.SnapshotCollection | GetSnapshotCollection (NXOpen.Part part) |
Returns the NXOpen.DMU.SnapshotCollection in the part. More... | |
unsafe void | ResetToDesignState (NXOpen.Part part) |
Resets the changes made to the part, related to the assets which can be captured in the NXOpen.DMU.ISnapshot . More... | |
Static Public Member Functions | |
static DMUManager | GetDMUManager (NXOpen.Session owner) |
Returns the DMUManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents an object that manages DMU application specific objects and preferences.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX12.0.0
unsafe NXOpen.DMU.SnapshotCollection NXOpen.DMU.DMUManager.CreateSnapshotCollection | ( | NXOpen.Part | part | ) |
Creates the NXOpen.DMU.SnapshotCollection in the part.
At max only one instance of NXOpen.DMU.SnapshotCollection can be created in a part.
Created in NX12.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
part |
|
static |
Returns the DMUManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
unsafe NXOpen.DMU.SnapshotCollection NXOpen.DMU.DMUManager.GetSnapshotCollection | ( | NXOpen.Part | part | ) |
Returns the NXOpen.DMU.SnapshotCollection in the part.
Created in NX12.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
part |
unsafe void NXOpen.DMU.DMUManager.ResetToDesignState | ( | NXOpen.Part | part | ) |
Resets the changes made to the part, related to the assets which can be captured in the NXOpen.DMU.ISnapshot .
Created in NX12.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
part | Part that will get reset to design state |
|
get |
Returns the tag of this object.