NXOpen .NET Reference
12.0.0
|
Represents an Track Point More...
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.CAMObject | |
enum | FeedRateUnit { None, PerMinute, PerRevolution } |
The unit of feed rate More... | |
enum | Attr { ProjDiffTaxis = 1, ProfileFlipMside, BndSplineTangent, BlankNormalDiffTaxis, BndHasSleepObj, ClrnrNotParallelTaxis, BndNotParallelFloor, FloorNotUpToDate, SingleProfileWithFirstCut, CutterConversionProblem, AcceptDrivePosition = 100, Reparametrization = 110, BetweenFromStart = 120, CurveCutRange = 130, FixGssmCornerData = 140, PlmConversion = 150, PlmFeedcomp, PlmFillet, PlmSlowdown, PlmGeometry, WedmPoints = 160, CavityMillInheritTrimBnds = 170, RtdObsolete = 1000, ZlevelHolderParamChange = 2000, NcmObsoleteSeqControl = 2100, NcmObsoleteCustomFeed, NcmObsoleteLocalRetract, NcmClearTraversalZero, NcmObsoleteEngretToClearance, GmcInvalidNxVersion = 2201, ProbingInvalidNxVersion, InspPathInvalidNxVersion = 2300, CustomDataGougingObsolete, CustomDataGougingPartObsolete, CustomDataGougingDriveObsolete, CustomDataIgnoreLoopsObsolete, CustomDataIgnoreLoopsRemoved, LimitToolRunOn = 2400, ScoprNcmChangeLinearNormalToPart, PossibleToolAxisProblem } |
Represents the CAM attribute type. More... | |
enum | Status { Complete, Repost, Regen, Approved = 4 } |
The status of the object More... | |
Public Member Functions inherited from NXOpen.CAM.CAMObject | |
unsafe void | SetIntegerValue (string title, int value) |
Set an integer value to the parameter index for the object. More... | |
unsafe void | SetRealValue (string title, double value) |
Set a real value to the parameter index for the object. More... | |
unsafe void | SetStringValue (string title, string value) |
Set a string value to the parameter index for the object. More... | |
unsafe void | SetBooleanValue (string title, bool value) |
Set a boolean value to the parameter index for the object. More... | |
unsafe void | SetObject (string title, NXOpen.NXObject value) |
Set a object to the parameter index for the object. More... | |
unsafe void | SetFeedRate (string title, double value, NXOpen.CAM.CAMObject.FeedRateUnit unit) |
Set feed rate value and unit to the parameter index for the object. More... | |
unsafe void | SetWireEdmFeedRate (string title, double value, int side) |
Set feed rate value and side to the parameter index for the object, side is only used in wire edm. More... | |
unsafe void | SetFeedRateColor (string title, int value) |
Set feed rate display color to the parameter index for the object. More... | |
unsafe void | SetIntegerArrayValue (string title, int[] value) |
Set integer array value to the parameter index for the object. More... | |
unsafe void | SetRealArrayValue (string title, double[] value) |
Set real array to the parameter index for the object. More... | |
unsafe void | SetStringArrayValue (string title, string[] value) |
Set string array to the parameter index for the object More... | |
unsafe void | SetObjectArrayValue (string title, NXOpen.NXObject[] value) |
Set object array to the parameter index for the object More... | |
unsafe int | GetIntegerValue (string title) |
Get the integer value of the parameter index from the object. More... | |
unsafe double | GetRealValue (string title) |
Get the real value of the parameter index from the object. More... | |
unsafe bool | GetBooleanValue (string title) |
Get the boolean value of the parameter index from the object More... | |
unsafe string | GetStringValue (string title) |
Get the string value of the parameter index from the object More... | |
unsafe NXOpen.NXObject | GetObject (string title) |
Get the object value of the parameter index from the object More... | |
unsafe NXOpen.CAM.CAMObject.FeedRateUnit | GetFeedRate (string title, out double value) |
Get the feed rate value and unit of the parameter index from the object More... | |
unsafe int | GetWireEdmFeedRate (string title, out double value) |
Get the feed rate value and side of the parameter index from the object, side is only used in wire edm. More... | |
unsafe int | GetFeedRateColor (string title) |
Get the feed rate color of the parameter index from the object. More... | |
unsafe int[] | GetIntegerArrayValue (string title) |
Get the integer array value of the parameter index from the object. More... | |
unsafe double[] | GetRealArrayValue (string title) |
Get the real array value of the parameter index from the object. More... | |
unsafe string[] | GetStringArrayValue (string title) |
Get the string array value of the parameter index from the object. More... | |
unsafe NXOpen.NXObject[] | GetObjectArrayValue (string title) |
Get the object array value of the parameter index from the object. More... | |
unsafe NXOpen.CAM.CAMObject.Status | GetStatus () |
Get the status of the input object. More... | |
unsafe void | Remove911Attribute (NXOpen.CAM.CAMObject.Attr attrId) |
Remove a specific 911 attribute from an object. More... | |
unsafe void | RemoveAll911Attributes () |
Remove all 911 attributes from an object. More... | |
unsafe bool | Has911Attribute (NXOpen.CAM.CAMObject.Attr attrId) |
Check if a 911 attribute exists in an object. More... | |
unsafe NXOpen.CAM.Path | GetPath () |
Returns the path More... | |
unsafe void | SavePath (NXOpen.CAM.Path theBuilder) |
This must be called to establish proper part status More... | |
unsafe bool | AskPathExists () |
Tells if the object has a path More... | |
unsafe NXOpen.CAM.Path | CreateEmptyPath () |
Create an empty path for the object More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents an Track Point
To obtain an instance of this class us NXOpen.CAM.TrackPointCollection
Created in NX4.0.0