NXOpen .NET Reference
12.0.0
|
Represents a Tool Path Split Builder More...
Public Types | |
enum | SplitTypes { ByCollision, ByTransfer } |
Divide type options More... | |
enum | TransferUsingMethods { None, RampOnShape, LiftAndPlunge } |
Transfer using options More... | |
enum | TransferTypes { Direct, Clearance, LowestSafeZ } |
Transfer type options More... | |
Public Member Functions | |
unsafe NXOpen.CAM.ToolPathSplitItemBuilder | CreateToolPathSplitItemBuilder () |
The method to create the SplitToolPathItemBuilder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | HolderClearance [get] |
Returns the Holder Clearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | NeckClearance [get] |
Returns the Neck Clearance More... | |
unsafe NXOpen.CAM.ToolPathSplitItemBuilderList | OperationList [get] |
Returns the operation list More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ShankClearance [get] |
Returns the Shank Clearance More... | |
unsafe NXOpen.CAM.ToolPathSplitBuilder.SplitTypes | SplitType [get, set] |
Returns or sets the type of split (by tranfer or collision) More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split parameters More... | |
unsafe double | TransferHeight [get, set] |
Returns or sets the transfer height More... | |
unsafe NXOpen.CAM.ToolPathSplitBuilder.TransferTypes | TransferType [get, set] |
Returns or sets the transfer type (direct, clearance, lowest safe z) More... | |
unsafe NXOpen.CAM.ToolPathSplitBuilder.TransferUsingMethods | TransferUsingMethod [get, set] |
Returns or sets the transfer using method (none, ramp on shape, lift and plunge) More... | |
Represents a Tool Path Split Builder
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateToolPathSplitBuilder
Created in NX6.0.0
unsafe NXOpen.CAM.ToolPathSplitItemBuilder NXOpen.CAM.ToolPathSplitBuilder.CreateToolPathSplitItemBuilder | ( | ) |
The method to create the SplitToolPathItemBuilder
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the Holder Clearance
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Neck Clearance
Created in NX9.0.0
License requirements: None.
|
get |
Returns the operation list
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Shank Clearance
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the type of split (by tranfer or collision)
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tool path split parameters
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the transfer height
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the transfer type (direct, clearance, lowest safe z)
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the transfer using method (none, ramp on shape, lift and plunge)
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.