NXOpen .NET Reference
12.0.0
|
Represents a thread boss Geometry builder More...
Properties | |
unsafe double | Height [get, set] |
Returns or sets the Height More... | |
Properties inherited from NXOpen.CAM.HoleBossSet | |
unsafe double | Depth [get, set] |
Returns or sets the Depth More... | |
unsafe NXOpen.CAM.InferredDouble | DepthBuilder [get] |
Returns the depth builder More... | |
unsafe NXOpen.CAM.HoleBossSet.DepthLimitTypes | DepthLimit [get, set] |
Returns or sets the Depth Limit types More... | |
unsafe double | Diameter [get, set] |
Returns or sets the Diameter More... | |
unsafe NXOpen.CAM.InferredDouble | DiameterBuilder [get] |
Returns the diameter builder More... | |
unsafe double | Length [get, set] |
Returns or sets the Length More... | |
unsafe NXOpen.CAM.InferredDouble | LengthBuilder [get] |
Returns the length builder More... | |
unsafe double | MajorDiameter [get, set] |
Returns or sets the Major Diameter More... | |
unsafe double | MinorDiameter [get, set] |
Returns or sets the Minor Diameter More... | |
unsafe string | Size [get, set] |
Returns or sets the Size More... | |
unsafe NXOpen.CAM.CAMAttribute | StartDiameter [get] |
Returns the start diameter More... | |
unsafe NXOpen.CAM.CAMAttribute | TipAngle [get] |
Returns the tip angle More... | |
unsafe NXOpen.NXObject | ToolAxis [get, set] |
Returns or sets the Tool Axis More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.HoleBossSet | |
enum | DepthLimitTypes { Through, Blind } |
the depth limit types More... | |
Public Member Functions inherited from NXOpen.CAM.HoleBossSet | |
unsafe void | InferLogic (NXOpen.NXObject entity) |
Save the infer logic information of the input entity, such as the orientation, pitch, diameter and height etc. More... | |
unsafe void | ReverseDirection () |
Reverses the direction of the feature More... | |
unsafe NXOpen.CAM.FBM.Feature | GetFeature () |
Returns the in process feature More... | |
unsafe NXOpen.CAM.CAMFeature | GetMachiningFeature () |
Returns the machining feature More... | |
Represents a thread boss Geometry builder
To create a new instance of this class, use NXOpen.CAM.HoleBossGeom.CreateThreadedBossBuilder
Created in NX7.5.0
|
getset |
Returns or sets the Height
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")