NXOpen .NET Reference
12.0.0
|
Represents a builder for an inferred value in of a CAM. More...
Public Types | |
enum | Lock { UserDefined, FromGeometry } |
the lock statue More... | |
Properties | |
unsafe NXOpen.CAM.InferredDouble.Lock | InferredStatus [get, set] |
Returns or sets the inferred status More... | |
unsafe double | Value [get, set] |
Returns or sets the current value More... | |
Represents a builder for an inferred value in of a CAM.
CAMObject
Created in NX7.5.0
|
getset |
Returns or sets the inferred status
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the current value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")