NXOpen .NET Reference
12.0.0
|
Represents a Surface Regions Builder More...
Public Types | |
enum | FeatureTypes { Face, RegionOfFaces, Body, Steep } |
enum for feature type More... | |
enum | CreateRegionsTypes { Steep, NonSteep, SteepAndNonSteep } |
enum for create regions More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe bool | AtTimestamp [get, set] |
Returns or sets the at timestamp flag More... | |
unsafe NXOpen.SelectBodyList | Bodies [get] |
Returns the bodies More... | |
unsafe NXOpen.SelectFaceList | BoundaryFaces [get] |
Returns the boundary faces More... | |
unsafe NXOpen.CAM.SurfaceRegions.CreateRegionsTypes | CreateRegionsOption [get, set] |
Returns or sets the create regions type More... | |
unsafe NXOpen.Direction | CutDirection [get, set] |
Returns or sets the cut direction More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction More... | |
unsafe NXOpen.SelectFaceList | ExcludedFaces [get] |
Returns the excluded faces More... | |
unsafe NXOpen.SelectFaceList | Faces [get] |
Returns the faces More... | |
unsafe NXOpen.CAM.SurfaceRegions.FeatureTypes | FeatureType [get, set] |
Returns or sets the feature type More... | |
unsafe double | IsoclineAngle [get, set] |
Returns or sets the isocline angle More... | |
unsafe bool | LimitSteepByCutDirection [get, set] |
Returns or sets the limit steep by cut direction flag More... | |
unsafe NXOpen.Face | SeedFace [get, set] |
Returns or sets the seed face More... | |
unsafe NXOpen.Body | SteepBody [get, set] |
Returns or sets the steep body More... | |
unsafe string | SurfaceRegionName [get, set] |
Returns or sets the surface region name More... | |
unsafe bool | TraverseInteriorEdges [get, set] |
Returns or sets the traverse interior edges flag More... | |
unsafe bool | UseTangentEdgeAngles [get, set] |
Returns or sets the use tangent edge angle flag More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Surface Regions Builder
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateSurfaceRegions
Created in NX8.0.0
|
getset |
Returns or sets the angle tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the at timestamp flag
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the bodies
Created in NX8.0.0
License requirements: None.
|
get |
Returns the boundary faces
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the create regions type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cut direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the excluded faces
Created in NX8.0.0
License requirements: None.
|
get |
Returns the faces
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the feature type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the isocline angle
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the limit steep by cut direction flag
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the seed face
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the steep body
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the surface region name
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the traverse interior edges flag
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the use tangent edge angle flag
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")