NXOpen .NET Reference
12.0.0
|
Represents a geometry set for a CAM object. More...
Properties | |
unsafe bool | CustomFeed [get, set] |
Returns or sets the flag whether this set has custom feed rate activated More... | |
unsafe bool | CustomStock [get, set] |
Returns or sets the flag whether this set has custom stock activated More... | |
unsafe bool | CustomTolerance [get, set] |
Returns or sets the flag whether this set has custom tolerances activated More... | |
unsafe double | DriveStock [get, set] |
Returns or sets the drive stock More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed rate unit More... | |
unsafe double | FeedValue [get, set] |
Returns or sets the feed rate value More... | |
unsafe double | InitialStock [get, set] |
Returns or sets the initial stock More... | |
unsafe double | Intol [get, set] |
Returns or sets the inner tolerance value More... | |
unsafe double | Outtol [get, set] |
Returns or sets the outer tolerance value More... | |
unsafe double | SafeClearance [get, set] |
Returns or sets the safe clearance More... | |
unsafe NXOpen.NXObject | Surface [get, set] |
Returns or sets the surface More... | |
Represents a geometry set for a CAM object.
Multiple sets define the actual geometry of a specific type.
To create a new instance of this class, use NXOpen.CAM.SurfaceDriveGeometry.CreateEmptyGeometrySet
Created in NX8.0.0
|
getset |
Returns or sets the flag whether this set has custom feed rate activated
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the flag whether this set has custom stock activated
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the flag whether this set has custom tolerances activated
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the drive stock
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate unit
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate value
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the initial stock
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the inner tolerance value
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the outer tolerance value
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the safe clearance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the surface
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")