NXOpen .NET Reference
12.0.0
|
Represents a CAM drive geometry object for surface area More...
Public Member Functions | |
unsafe NXOpen.CAM.SurfaceDriveGeometrySet | CreateEmptyGeometrySet () |
Create an empty geometry set More... | |
unsafe NXOpen.CAM.SurfaceDriveGeometrySet | CreateGeometrySet (NXOpen.NXObject surface) |
Create a new geometry set More... | |
unsafe NXOpen.CAM.SurfaceDriveGeometrySet | StartNextRow (NXOpen.NXObject surface) |
Select next row More... | |
unsafe void | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.SurfaceDriveGeometrySetList | GeometryList [get] |
Returns the geometry list More... | |
Represents a CAM drive geometry object for surface area
Created in NX8.0.0
unsafe void NXOpen.CAM.SurfaceDriveGeometry.Commit | ( | ) |
Commits any edits that have been applied to the builder.
Created in NX8.5.0
License requirements: cam_base ("CAM BASE")
unsafe NXOpen.CAM.SurfaceDriveGeometrySet NXOpen.CAM.SurfaceDriveGeometry.CreateEmptyGeometrySet | ( | ) |
Create an empty geometry set
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
unsafe NXOpen.CAM.SurfaceDriveGeometrySet NXOpen.CAM.SurfaceDriveGeometry.CreateGeometrySet | ( | NXOpen.NXObject | surface | ) |
Create a new geometry set
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
surface | the surface |
unsafe NXOpen.CAM.SurfaceDriveGeometrySet NXOpen.CAM.SurfaceDriveGeometry.StartNextRow | ( | NXOpen.NXObject | surface | ) |
Select next row
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
surface | the surface |
unsafe bool NXOpen.CAM.SurfaceDriveGeometry.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the geometry list
Created in NX8.0.0
License requirements: None.