NXOpen .NET Reference
12.0.0
|
Definition for Laser optimization data More...
Public Member Functions | |
unsafe int | GetVersionNumber () |
Get the version number More... | |
unsafe bool | GetIsValid () |
Get the is valid flag More... | |
unsafe NXOpen.CAM.PathLaserGeometryData | GetLaserGeometryData () |
Get the laser geometry data More... | |
unsafe NXOpen.CAM.PathLaserDepositionData | GetLaserDepositionData () |
Get the laser deposition data More... | |
unsafe NXOpen.CAM.PathLaserPowderData | GetLaserPowderData () |
Get the laser powder data More... | |
unsafe NXOpen.CAM.PathLaserMachineData | GetLaserMachineData () |
Get the laser machine data More... | |
unsafe NXOpen.CAM.PathLaserProcessorData | GetLaserProcessorData () |
Get the laser processor data More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Definition for Laser optimization data
Created in NX9.0.3
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX9.0.3
License requirements: None.
unsafe bool NXOpen.CAM.PathLaserOptimizationData.GetIsValid | ( | ) |
Get the is valid flag
Created in NX9.0.3
License requirements: None.
unsafe NXOpen.CAM.PathLaserDepositionData NXOpen.CAM.PathLaserOptimizationData.GetLaserDepositionData | ( | ) |
Get the laser deposition data
Created in NX9.0.3
License requirements: cam_base ("CAM BASE")
unsafe NXOpen.CAM.PathLaserGeometryData NXOpen.CAM.PathLaserOptimizationData.GetLaserGeometryData | ( | ) |
Get the laser geometry data
Created in NX9.0.3
License requirements: cam_base ("CAM BASE")
unsafe NXOpen.CAM.PathLaserMachineData NXOpen.CAM.PathLaserOptimizationData.GetLaserMachineData | ( | ) |
Get the laser machine data
Created in NX9.0.3
License requirements: cam_base ("CAM BASE")
unsafe NXOpen.CAM.PathLaserPowderData NXOpen.CAM.PathLaserOptimizationData.GetLaserPowderData | ( | ) |
Get the laser powder data
Created in NX9.0.3
License requirements: cam_base ("CAM BASE")
unsafe NXOpen.CAM.PathLaserProcessorData NXOpen.CAM.PathLaserOptimizationData.GetLaserProcessorData | ( | ) |
Get the laser processor data
Created in NX9.0.3
License requirements: cam_base ("CAM BASE")
unsafe int NXOpen.CAM.PathLaserOptimizationData.GetVersionNumber | ( | ) |
Get the version number
Created in NX9.0.3
License requirements: None.