NXOpen .NET Reference
12.0.0
|
Definition for Laser geometry data More...
Public Member Functions | |
unsafe NXOpen.TaggedObject[] | GetInProcessBodies () |
Get the in process bodies More... | |
unsafe NXOpen.TaggedObject | GetAmFeatureBody () |
Get the am feature body More... | |
unsafe int | GetNumberOfInProcessBodies () |
Get the number of in process bodies More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Definition for Laser geometry data
Created in NX9.0.3
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX9.0.3
License requirements: None.
unsafe NXOpen.TaggedObject NXOpen.CAM.PathLaserGeometryData.GetAmFeatureBody | ( | ) |
Get the am feature body
Created in NX9.0.3
License requirements: None.
unsafe NXOpen.TaggedObject [] NXOpen.CAM.PathLaserGeometryData.GetInProcessBodies | ( | ) |
Get the in process bodies
Created in NX9.0.3
License requirements: None.
unsafe int NXOpen.CAM.PathLaserGeometryData.GetNumberOfInProcessBodies | ( | ) |
Get the number of in process bodies
Created in NX9.0.3
License requirements: None.