NXOpen .NET Reference
12.0.0
|
OperationTransformBuilder More...
Public Types | |
enum | Transform { Translate, Scale, RotateAboutPoint, RotateAboutLine, MirrorThroughALine, MirrorThroughAPlane, CircularArray, RectangularArray, Reposition } |
Transform Type More... | |
enum | Motion { Delta, ToAPoint } |
Motion Type More... | |
enum | Angle { Specify, TwoPoint } |
Angle Type More... | |
enum | Line { Specify, TwoPoint, PointAndVector } |
Line Type More... | |
enum | Result { Move, Copy, Instance } |
Transform Option More... | |
Public Member Functions | |
unsafe void | RemoveTransformation () |
Remove the tranformation More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | AngleEndPoint [get, set] |
Returns or sets the angle end point More... | |
unsafe NXOpen.CAM.OperationTransformBuilder.Angle | AngleMethod [get, set] |
Returns or sets the angle method More... | |
unsafe NXOpen.Point | AnglePivotPoint [get, set] |
Returns or sets the angle pivot point More... | |
unsafe NXOpen.Point | AngleStartPoint [get, set] |
Returns or sets the angle start point More... | |
unsafe double | AngleValue [get, set] |
Returns or sets the angle value More... | |
unsafe double | ArrayAngle [get, set] |
Returns or sets the array angle More... | |
unsafe double | ArrayCircularIncrementAngle [get, set] |
Returns or sets the array circular increment angle More... | |
unsafe int | ArrayCircularNumber [get, set] |
Returns or sets the array circular number More... | |
unsafe double | ArrayCircularRadius [get, set] |
Returns or sets the array circular radius More... | |
unsafe double | ArrayCircularStartAngle [get, set] |
Returns or sets the array circular start angle More... | |
unsafe int | ArrayNumberAlongXc [get, set] |
Returns or sets the array number along XC More... | |
unsafe int | ArrayNumberAlongYc [get, set] |
Returns or sets the array number along YC More... | |
unsafe double | ArrayOffsetXc [get, set] |
Returns or sets the array offset XC More... | |
unsafe double | ArrayOffsetYc [get, set] |
Returns or sets the array offset YC More... | |
unsafe NXOpen.Point | ArrayOriginPoint [get, set] |
Returns or sets the array origin point More... | |
unsafe double | DeltaXc [get, set] |
Returns or sets the delta XC More... | |
unsafe double | DeltaYc [get, set] |
Returns or sets the delta YC More... | |
unsafe double | DeltaZc [get, set] |
Returns or sets the delta ZC More... | |
unsafe int | DistanceAngleDivision [get, set] |
Returns or sets the distance angle division More... | |
unsafe NXOpen.Point | LineEndPoint [get, set] |
Returns or sets the line end point More... | |
unsafe NXOpen.CAM.OperationTransformBuilder.Line | LineMethod [get, set] |
Returns or sets the line method More... | |
unsafe NXOpen.Point | LinePoint [get, set] |
Returns or sets the line point More... | |
unsafe NXOpen.SelectLine | LineSelection [get] |
Returns the line selection More... | |
unsafe NXOpen.Point | LineStartPoint [get, set] |
Returns or sets the line start point More... | |
unsafe NXOpen.Direction | LineVector [get, set] |
Returns or sets the line vector More... | |
unsafe NXOpen.CAM.OperationTransformBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe NXOpen.CAM.OperationTransformBuilder.Result | MoveCopyInstance [get, set] |
Returns or sets the move copy instance option More... | |
unsafe int | NumOfCopyInstance [get, set] |
Returns or sets the num of copy or instance More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the mirror plane More... | |
unsafe NXOpen.Point | ReferencePoint [get, set] |
Returns or sets the reference point More... | |
unsafe NXOpen.CoordinateSystem | RepositionFromCsys [get, set] |
Returns or sets the reposition from CSYS More... | |
unsafe NXOpen.CoordinateSystem | RepositionToCsys [get, set] |
Returns or sets the reposition to CSYS More... | |
unsafe double | ScaleFactor [get, set] |
Returns or sets the scale factor More... | |
unsafe NXOpen.Point | ToPoint [get, set] |
Returns or sets the to point More... | |
unsafe NXOpen.CAM.OperationTransformBuilder.Transform | TransformType [get, set] |
Returns or sets the transform type More... | |
OperationTransformBuilder
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateOperationTransformBuilder
Created in NX6.0.0
unsafe void NXOpen.CAM.OperationTransformBuilder.RemoveTransformation | ( | ) |
Remove the tranformation
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the angle end point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the angle method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the angle pivot point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the angle start point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the angle value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the array angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the array circular increment angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the array circular number
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the array circular radius
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the array circular start angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the array number along XC
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the array number along YC
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the array offset XC
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the array offset YC
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the array origin point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the delta XC
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the delta YC
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the delta ZC
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the distance angle division
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the line end point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the line method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the line point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the line selection
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the line start point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the line vector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the motion type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the move copy instance option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the num of copy or instance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the mirror plane
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the reference point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the reposition from CSYS
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the reposition to CSYS
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the scale factor
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the to point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the transform type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")