NXOpen .NET Reference
12.0.0
|
Represents a builder for an inheritable double value in of a CAM. More...
Public Types | |
enum | EngRetTypes { SameAsDefault, SameAsEngage, Linear, LinearAlongVector, LinearNormalToPart, ArcParallelToToolAxis, ArcNormalToToolAxis, ArcTangentToApproach, ArcNormalToPart, HelicalClw, HelicalCclw, PlungeLift, None, Points, Smooth } |
Available types for engage/retract in surface contouring More... | |
enum | MeasureFromTypes { Distance, Plane } |
Available types for the Height or Length from which the linear/helical/plunge engage or linear/plunge retract is measured in Surface Contour Milling More... | |
Public Member Functions | |
unsafe void | GetPoints (out NXOpen.Point[] points) |
Gets engage/retract points More... | |
unsafe void | SetPoints (NXOpen.Point[] points) |
Sets engage/retract points More... | |
Properties | |
unsafe double | ArcAngle [get, set] |
Returns or sets the engage/retract arc angle More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | DiameterBuilder [get] |
Returns the engage/retract diameter builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | EffectDistBuilder [get] |
Returns the engage/retract effect dist builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmScEngRetBuilder.EngRetTypes | EngRetType [get, set] |
Returns or sets the type of engage/retract More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ExtendAfterArc [get] |
Returns the linear extension after arc engage/retract More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ExtendBeforeArc [get] |
Returns the linear extension before arc engage/retract More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | HeightBuilder [get] |
Returns the engage/retract height builder More... | |
unsafe double | HelicalRampAngle [get, set] |
Returns or sets the engage/retract ramp angle for helical moves More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HelicalRampAngleBuilder [get] |
Returns the helical ramp angle builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | LengthBuilder [get] |
Returns the engage/retract length builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | LinearExtensionBuilder [get] |
Returns the engage/retract linear extension builder More... | |
unsafe NXOpen.CAM.NcmScEngRetBuilder.MeasureFromTypes | MeasureFrom [get, set] |
Returns or sets the height or length from which engage linear/helical/plunge is measured More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the engage/retract plane More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | RadiusBuilder [get] |
Returns the engage/retract radius builder More... | |
unsafe double | RampAngle [get, set] |
Returns or sets the engage/retract ramp angle More... | |
unsafe double | SwingAngle [get, set] |
Returns or sets the engage/retract swing angle More... | |
unsafe bool | UseEffectDist [get, set] |
Returns or sets the engage/retract use effective distance More... | |
unsafe NXOpen.SmartObject | Vector [get, set] |
Returns or sets the engage/retract vector More... | |
Represents a builder for an inheritable double value in of a CAM.
CAMObject
Created in NX5.0.0
Available types for engage/retract in surface contouring
unsafe void NXOpen.CAM.NcmScEngRetBuilder.GetPoints | ( | out NXOpen.Point[] | points | ) |
Gets engage/retract points
Created in NX5.0.0
License requirements: None.
points | Array of points |
unsafe void NXOpen.CAM.NcmScEngRetBuilder.SetPoints | ( | NXOpen.Point[] | points | ) |
Sets engage/retract points
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
points | Array of points |
|
getset |
Returns or sets the engage/retract arc angle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the engage/retract diameter builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the engage/retract effect dist builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the type of engage/retract
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the linear extension after arc engage/retract
Created in NX9.0.0
License requirements: None.
|
get |
Returns the linear extension before arc engage/retract
Created in NX9.0.0
License requirements: None.
|
get |
Returns the engage/retract height builder
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the engage/retract ramp angle for helical moves
Created in NX5.0.0
Deprecated in NX8.0.0. Use CAM.NcmScEngRetBuilder.HelicalRampAngleBuilder instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the helical ramp angle builder
Created in NX8.0.0
License requirements: None.
|
get |
Returns the engage/retract length builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the engage/retract linear extension builder
Created in NX5.0.0
Deprecated in NX9.0.0. For engage, use CAM.NcmScEngRetBuilder.ExtendBeforeArc . For retract, use CAM.NcmScEngRetBuilder.ExtendAfterArc .
License requirements: None.
|
getset |
Returns or sets the height or length from which engage linear/helical/plunge is measured
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the engage/retract plane
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the engage/retract radius builder
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the engage/retract ramp angle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the engage/retract swing angle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the engage/retract use effective distance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the engage/retract vector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")