NXOpen .NET Reference
12.0.0
|
Represents a NCAssistant Builder More...
Public Types | |
enum | AnalysisTypes { Levels, Corners, Blends, Draft } |
Analysis Type More... | |
Public Member Functions | |
unsafe void | Information () |
The action of Information button. More... | |
unsafe void | AnalyzeGeometry () |
The action of Analyze Geometry button. More... | |
unsafe bool | GetResults (out NXOpen.Face[] analyzedFaces, out double[] doubleValue) |
The analyze result. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.NCAssistantBuilder.AnalysisTypes | AnalysisType [get, set] |
Returns or sets the Analysis Type More... | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the Angle Tolerance More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the Distance Tolerance More... | |
unsafe NXOpen.SelectFaceList | FacesToAnalyze [get] |
Returns the Faces to Analyze More... | |
unsafe double | MaximumAngle [get, set] |
Returns or sets the Maximum Angle More... | |
unsafe double | MaximumLevel [get, set] |
Returns or sets the Maximum Level More... | |
unsafe double | MaximumRadius [get, set] |
Returns or sets the Maximum Radius More... | |
unsafe double | MinimumAngle [get, set] |
Returns or sets the Minimum Angle More... | |
unsafe double | MinimumLevel [get, set] |
Returns or sets the Minimum Level More... | |
unsafe double | MinimumRadius [get, set] |
Returns or sets the Minimum Radius More... | |
unsafe double | RadiusTolerance [get, set] |
Returns or sets the Radius Tolerance More... | |
unsafe NXOpen.Plane | ReferencePlane [get, set] |
Returns or sets the Reference Plane More... | |
unsafe NXOpen.Direction | ReferenceVector [get, set] |
Returns or sets the Reference Vector More... | |
unsafe bool | SaveFaceColors [get, set] |
Returns or sets the Save Face Colors on Exit More... | |
Represents a NCAssistant Builder
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateNCAssistantBuilder
Default values.
Property | Value |
---|---|
AnalysisType |
Levels |
AngleTolerance |
0.01 (millimeters part), 0.01 (inches part) |
DistanceTolerance |
0.01 (millimeters part), 0.0004 (inches part) |
MaximumAngle |
90.00 (millimeters part), 90.00 (inches part) |
MaximumLevel |
1000.00 (millimeters part), 50.00 (inches part) |
MaximumRadius |
50.00 (millimeters part), 2.00 (inches part) |
MinimumAngle |
-90.00 (millimeters part), -90.00 (inches part) |
MinimumLevel |
-1000.00 (millimeters part), -50.00 (inches part) |
MinimumRadius |
-50.00 (millimeters part), -2.00 (inches part) |
RadiusTolerance |
0.01 (millimeters part), 0.0004 (inches part) |
Created in NX7.5.0
unsafe void NXOpen.CAM.NCAssistantBuilder.AnalyzeGeometry | ( | ) |
The action of Analyze Geometry button.
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
unsafe bool NXOpen.CAM.NCAssistantBuilder.GetResults | ( | out NXOpen.Face[] | analyzedFaces, |
out double[] | doubleValue | ||
) |
The analyze result.
After analyzing the selected faces,it will return the analyzed faces and the corresponding double values,including depth, corner or fillets radius or draft angle.
Created in NX7.5.0
License requirements: None.
analyzedFaces | the faces found during analyze run, it is need SM_free |
doubleValue | the corresponding analysis value of the face, depth, corner or fillets radius or draft angle |
unsafe void NXOpen.CAM.NCAssistantBuilder.Information | ( | ) |
The action of Information button.
It will bring out a text dialog
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Analysis Type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Angle Tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Distance Tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Faces to Analyze
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the Maximum Angle
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Maximum Level
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Maximum Radius
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Minimum Angle
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Minimum Level
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Minimum Radius
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Radius Tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Reference Plane
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Reference Vector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Save Face Colors on Exit
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")