NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.ManualFeatureBuilder More...
Properties | |
unsafe NXOpen.ScCollector | FloorFaces [get, set] |
Returns or sets the manual feature floor faces More... | |
unsafe string | Name [get, set] |
Returns or sets the manual feature name More... | |
unsafe NXOpen.ScCollector | WallFaces [get, set] |
Returns or sets the manual feature wall faces More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAM.ManualFeatureBuilder
To obtain an instance of this class use NXOpen.CAM.FeatureRecognitionBuilder
Created in NX6.0.0
|
getset |
Returns or sets the manual feature floor faces
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the manual feature name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the manual feature wall faces
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.