NXOpen .NET Reference
12.0.0
|
Represents a FeatureRecognition Builder More...
Public Types | |
enum | RecognitionEnum { Identify, Parametric, Legacy, Generic, Manual } |
the type of feature search More... | |
enum | GeometrySearch { Workpiece, AllGeometry, Selected } |
the geometry search type More... | |
Public Member Functions | |
unsafe NXOpen.DisplayableObject[] | GetSearchGeometry () |
Returns the geometry search More... | |
unsafe void | SetSearchGeometry (NXOpen.DisplayableObject[] objects) |
Sets the geometry to search More... | |
unsafe void | SetMachiningAccessDirection (NXOpen.Direction[] vecDirections, double dTolerance) |
Set the machining access direction to exact or approximate vectors More... | |
unsafe void | SetMachiningAccessDirection (NXOpen.Point tagPoint, NXOpen.Direction tagAxis, bool bIsTowardAxis) |
Set the machining access direction to toward or away from an axis defined by a point and a vector More... | |
unsafe void | SetMachiningAccessDirection (NXOpen.Point focalPt, bool bIsTowardPt) |
Set the machining access direction to toward or away from a point More... | |
unsafe NXOpen.CAM.CAMFeature[] | FindFeatures () |
Finds manufacturing features More... | |
unsafe NXOpen.CAM.CAMFeature[] | GetFoundFeatures () |
Returns the found features More... | |
unsafe void | SetFeatureTypes (string[] featureTypes) |
Sets the feature types used by the recognizer More... | |
unsafe void | GetRegisteredFeatureTypes (out string[] featureTypes) |
Gets the registered feature types More... | |
unsafe NXOpen.CAM.ManualFeatureBuilder | CreateManualFeatureBuilder () |
Creates a new manual feature builder More... | |
unsafe NXOpen.CAM.CAMFeature | MakeFeature (string featureName, NXOpen.Face[] faces, NXOpen.Face[] wallFaces, bool deleteFeatures) |
Creates a feature based on name, floor and wall faces More... | |
unsafe void | DeleteFeature (NXOpen.CAM.CAMFeature feature) |
Deletes a manufacturing feature that was created through this builder instance More... | |
unsafe void | GetModelingFeatureTypes (out string[] featureTypes) |
Gets the modeling feature types from the bodies currently set in this builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AddCadFeatureAttributes [get, set] |
Returns or sets the flag indicating whether features will get attributes added of enclosed modeling features More... | |
unsafe bool | AssignColor [get, set] |
Returns or sets the flag indicating whether features will get a color assigned if their faces have a unique color that is different from the body color More... | |
unsafe bool | FeatureMapperEnabled [get] |
Returns the flag indicating if mapping is enabled. More... | |
unsafe NXOpen.ScCollector | FloorFaces [get] |
Returns the floor faces More... | |
unsafe NXOpen.CAM.FeatureRecognitionBuilder.GeometrySearch | GeometrySearchType [get, set] |
Returns or sets the method of geometry search More... | |
unsafe bool | IgnoreExistingFeatures [get, set] |
Returns or sets the flag indicating whether found features are checked agains existing features. More... | |
unsafe bool | IgnoreWarnings [get, set] |
Returns or sets the flag indicating whether to ignore warnings while finding features. More... | |
unsafe NXOpen.ScCollector | LimitFaces [get] |
Returns the limited set of faces to search in More... | |
unsafe NXOpen.CAM.ManualFeatureBuilderList | LstManualFeatures [get] |
Returns the manual feature builder list More... | |
unsafe bool | MapFeatures [get, set] |
Returns or sets the flag indicating whether features will be mapped to other features if possible More... | |
unsafe NXOpen.CAM.FeatureRecognitionBuilder.RecognitionEnum | RecognitionType [get, set] |
Returns or sets the type of feature search More... | |
unsafe bool | UseFeatureNameAsType [get, set] |
Returns or sets the flag indicating whether the feature name will be used as feature type More... | |
unsafe NXOpen.Direction | VecDirection [get, set] |
Returns or sets the machining access direction vector More... | |
Represents a FeatureRecognition Builder
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateFeatureRecognitionBuilder
Created in NX6.0.0
unsafe NXOpen.CAM.ManualFeatureBuilder NXOpen.CAM.FeatureRecognitionBuilder.CreateManualFeatureBuilder | ( | ) |
Creates a new manual feature builder
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.CAM.FeatureRecognitionBuilder.DeleteFeature | ( | NXOpen.CAM.CAMFeature | feature | ) |
Deletes a manufacturing feature that was created through this builder instance
Created in NX7.5.0
License requirements: None.
feature |
unsafe NXOpen.CAM.CAMFeature [] NXOpen.CAM.FeatureRecognitionBuilder.FindFeatures | ( | ) |
Finds manufacturing features
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.CAM.CAMFeature [] NXOpen.CAM.FeatureRecognitionBuilder.GetFoundFeatures | ( | ) |
Returns the found features
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.CAM.FeatureRecognitionBuilder.GetModelingFeatureTypes | ( | out string[] | featureTypes | ) |
Gets the modeling feature types from the bodies currently set in this builder
Created in NX7.5.0
License requirements: None.
featureTypes |
unsafe void NXOpen.CAM.FeatureRecognitionBuilder.GetRegisteredFeatureTypes | ( | out string[] | featureTypes | ) |
Gets the registered feature types
Created in NX6.0.0
License requirements: None.
featureTypes |
unsafe NXOpen.DisplayableObject [] NXOpen.CAM.FeatureRecognitionBuilder.GetSearchGeometry | ( | ) |
Returns the geometry search
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.CAM.CAMFeature NXOpen.CAM.FeatureRecognitionBuilder.MakeFeature | ( | string | featureName, |
NXOpen.Face[] | faces, | ||
NXOpen.Face[] | wallFaces, | ||
bool | deleteFeatures | ||
) |
Creates a feature based on name, floor and wall faces
Created in NX7.5.0
License requirements: None.
featureName | name of new feature |
faces | floor faces of new feature |
wallFaces | wall faces of new feature |
deleteFeatures | Deletes previous found features |
unsafe void NXOpen.CAM.FeatureRecognitionBuilder.SetFeatureTypes | ( | string[] | featureTypes | ) |
Sets the feature types used by the recognizer
Created in NX6.0.0
License requirements: None.
featureTypes |
unsafe void NXOpen.CAM.FeatureRecognitionBuilder.SetMachiningAccessDirection | ( | NXOpen.Direction[] | vecDirections, |
double | dTolerance | ||
) |
Set the machining access direction to exact or approximate vectors
Created in NX8.0.1
License requirements: None.
vecDirections | |
dTolerance |
unsafe void NXOpen.CAM.FeatureRecognitionBuilder.SetMachiningAccessDirection | ( | NXOpen.Point | tagPoint, |
NXOpen.Direction | tagAxis, | ||
bool | bIsTowardAxis | ||
) |
Set the machining access direction to toward or away from an axis defined by a point and a vector
Created in NX8.5.0
License requirements: None.
tagPoint | |
tagAxis | |
bIsTowardAxis |
unsafe void NXOpen.CAM.FeatureRecognitionBuilder.SetMachiningAccessDirection | ( | NXOpen.Point | focalPt, |
bool | bIsTowardPt | ||
) |
Set the machining access direction to toward or away from a point
Created in NX8.0.1
License requirements: None.
focalPt | |
bIsTowardPt |
unsafe void NXOpen.CAM.FeatureRecognitionBuilder.SetSearchGeometry | ( | NXOpen.DisplayableObject[] | objects | ) |
Sets the geometry to search
Created in NX7.5.0
License requirements: None.
objects |
|
getset |
Returns or sets the flag indicating whether features will get attributes added of enclosed modeling features
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether features will get a color assigned if their faces have a unique color that is different from the body color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flag indicating if mapping is enabled.
Only when a valid mapping module is loaded the feature mapper is enabled
Created in NX6.0.0
License requirements: None.
|
get |
Returns the floor faces
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the method of geometry search
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether found features are checked agains existing features.
If this flag is set then features are recognized even if they match existing features.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether to ignore warnings while finding features.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the limited set of faces to search in
Created in NX6.0.0
License requirements: None.
|
get |
Returns the manual feature builder list
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the flag indicating whether features will be mapped to other features if possible
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of feature search
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the feature name will be used as feature type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the machining access direction vector
Created in NX6.0.0
Deprecated in NX8.5.0. This functionality is no longer supported.
License requirements to get this property: None.
License requirements to set this property: None.