NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.CAMFeature builder More...
Properties | |
unsafe NXOpen.CoordinateSystem | CoordinateSystem [get, set] |
Returns or sets the csys feature More... | |
unsafe NXOpen.ScCollector | Faces [get] |
Returns the face selection More... | |
unsafe string | FeatureType [get, set] |
Returns or sets the feature type of the feature to create More... | |
unsafe NXOpen.CAM.CAMFeatureList | Features [get] |
Returns the list features More... | |
Represents a NXOpen.CAM.CAMFeature builder
To obtain an instance of this class use NXOpen.CAM.FeatureRecognitionBuilder
Created in NX8.0.0
|
getset |
Returns or sets the csys feature
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the face selection
Created in NX8.0.0
License requirements: None.
|
get |
Returns the list features
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the feature type of the feature to create
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")