NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.IpwAnalysisBuilder More...
Public Types | |
enum | ColorControl { Sharp, Blend } |
the color control type options More... | |
Public Member Functions | |
unsafe NXOpen.CAM.IpwContainmentCurvesBuilder | CreateIpwContainmentCurvesBuilder (int position) |
Creates a list item More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.IpwAnalysisBuilder.ColorControl | ColorControlType [get, set] |
Returns or sets the control color More... | |
Represents a NXOpen.CAM.IpwAnalysisBuilder
This is an abstract class, and cannot be instantiated.
Created in NX6.0.0
unsafe NXOpen.CAM.IpwContainmentCurvesBuilder NXOpen.CAM.IpwAnalysisBuilder.CreateIpwContainmentCurvesBuilder | ( | int | position | ) |
Creates a list item
Created in NX6.0.0
License requirements: None.
position | position |
|
getset |
Returns or sets the control color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")