NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.IpwContainmentCurvesBuilder More...
Public Types | |
enum | ThicknessModeValue { Point, Distance } |
the thickness method options More... | |
Properties | |
unsafe string | FeatureName [get, set] |
Returns or sets the feature name More... | |
unsafe double | SmoothingTolerance [get, set] |
Returns or sets the smoothing tolerance More... | |
unsafe double | SpecifyDistance [get, set] |
Returns or sets the specify distance More... | |
unsafe NXOpen.Point | SpecifyPoint [get, set] |
Returns or sets the specify point More... | |
unsafe NXOpen.CAM.IpwContainmentCurvesBuilder.ThicknessModeValue | ThicknessMode [get, set] |
Returns or sets the thickness mode More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAM.IpwContainmentCurvesBuilder
This is an abstract class, and cannot be instantiated.
Created in NX6.0.0
|
getset |
Returns or sets the feature name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the smoothing tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the specify distance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the specify point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the thickness mode
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")