NXOpen .NET Reference
12.0.0
|
Represents builder of Interpolate Angle, one option of Tool Axis More...
Public Member Functions | |
unsafe void | Insert (int inputIndex, NXOpen.Point point, NXOpen.NXObject view, double leadAngle, double tiltAngle) |
Add a new item More... | |
unsafe void | Modify (int index, NXOpen.Point point, double tiltAngle, double leadAngle) |
Modify an existing item by index More... | |
unsafe void | Modify (int index, NXOpen.Point point, double tiltAngle, double leadAngle, bool ignorePoint) |
Modify an existing item by index More... | |
unsafe void | Erase (int index) |
Delete an existing item by index More... | |
unsafe void | MoveUp (int index) |
Move up an item More... | |
unsafe void | MoveDown (int index) |
Move down an item More... | |
unsafe double | GetTiltAngle (int index) |
Get the tilt angle More... | |
unsafe double | GetLeadAngle (int index) |
Get the lead angle More... | |
Public Member Functions inherited from NXOpen.CAM.ToolAxisInterpolate | |
unsafe void | ResetToDefault () |
The action of Reset to Default More... | |
unsafe NXOpen.Point | GetPoint (int index) |
Get the point More... | |
unsafe int | GetTotalNumberOfPoints () |
Get the total number of interpolate data points More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.ToolAxisInterpolate | |
enum | InterpolateTypes { Vector, AngleToPart, AngleToDrive } |
the available types for Interpolate Types More... | |
enum | InterpolationMethodTypes { Linear, CubicSpline, Smooth } |
the available types for interpolate method More... | |
enum | ControlDirectionTypes { Uandv, U, V } |
the available types for the control direction More... | |
enum | TurnInterpolationMethodTypes { Absolute, Relative } |
the available types for turn interpolation method More... | |
enum | TurnInputModeTypes { HolderAngleFromPart, ClearanceAngle, CuttingAngle } |
the available types for turn input mode More... | |
Properties inherited from NXOpen.CAM.ToolAxisInterpolate | |
unsafe NXOpen.CAM.ToolAxisInterpolate.ControlDirectionTypes | ControlDirection [get, set] |
Returns or sets the control direction type More... | |
unsafe NXOpen.CAM.ToolAxisInterpolate.InterpolationMethodTypes | InterpolationMethod [get, set] |
Returns or sets the interpolation method type More... | |
Represents builder of Interpolate Angle, one option of Tool Axis
Created in NX7.5.0
unsafe void NXOpen.CAM.InterpolateAngle.Erase | ( | int | index | ) |
Delete an existing item by index
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
index | the index of deleted item |
unsafe double NXOpen.CAM.InterpolateAngle.GetLeadAngle | ( | int | index | ) |
Get the lead angle
Created in NX7.5.5
License requirements: None.
index | the index of item |
unsafe double NXOpen.CAM.InterpolateAngle.GetTiltAngle | ( | int | index | ) |
Get the tilt angle
Created in NX7.5.5
License requirements: None.
index | the index of item |
unsafe void NXOpen.CAM.InterpolateAngle.Insert | ( | int | inputIndex, |
NXOpen.Point | point, | ||
NXOpen.NXObject | view, | ||
double | leadAngle, | ||
double | tiltAngle | ||
) |
Add a new item
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
inputIndex | the new created item index |
point | the point |
view | the view |
leadAngle | the lead angle |
tiltAngle | the tilt angle |
unsafe void NXOpen.CAM.InterpolateAngle.Modify | ( | int | index, |
NXOpen.Point | point, | ||
double | tiltAngle, | ||
double | leadAngle | ||
) |
Modify an existing item by index
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
index | the index of modified item |
point | the point |
tiltAngle | the tilt angle |
leadAngle | the lead angle |
unsafe void NXOpen.CAM.InterpolateAngle.Modify | ( | int | index, |
NXOpen.Point | point, | ||
double | tiltAngle, | ||
double | leadAngle, | ||
bool | ignorePoint | ||
) |
Modify an existing item by index
Created in NX11.0.2
License requirements: cam_base ("CAM BASE")
index | the index of modified item |
point | the point |
tiltAngle | the tilt angle |
leadAngle | the lead angle |
ignorePoint | the ignore point status |
unsafe void NXOpen.CAM.InterpolateAngle.MoveDown | ( | int | index | ) |
Move down an item
Created in NX7.5.0
License requirements: None.
index | the index of item which should be moved down |
unsafe void NXOpen.CAM.InterpolateAngle.MoveUp | ( | int | index | ) |
Move up an item
Created in NX7.5.0
License requirements: None.
index | the index of item which should be moved up |