NXOpen .NET Reference
12.0.0
|
Represents a Tool Axis Interpolate Builder More...
Public Types | |
enum | InterpolateTypes { Vector, AngleToPart, AngleToDrive } |
the available types for Interpolate Types More... | |
enum | InterpolationMethodTypes { Linear, CubicSpline, Smooth } |
the available types for interpolate method More... | |
enum | ControlDirectionTypes { Uandv, U, V } |
the available types for the control direction More... | |
enum | TurnInterpolationMethodTypes { Absolute, Relative } |
the available types for turn interpolation method More... | |
enum | TurnInputModeTypes { HolderAngleFromPart, ClearanceAngle, CuttingAngle } |
the available types for turn input mode More... | |
Public Member Functions | |
unsafe void | ResetToDefault () |
The action of Reset to Default More... | |
unsafe NXOpen.Point | GetPoint (int index) |
Get the point More... | |
unsafe int | GetTotalNumberOfPoints () |
Get the total number of interpolate data points More... | |
Properties | |
unsafe NXOpen.CAM.ToolAxisInterpolate.ControlDirectionTypes | ControlDirection [get, set] |
Returns or sets the control direction type More... | |
unsafe NXOpen.CAM.ToolAxisInterpolate.InterpolationMethodTypes | InterpolationMethod [get, set] |
Returns or sets the interpolation method type More... | |
Represents a Tool Axis Interpolate Builder
Created in NX7.5.0
unsafe NXOpen.Point NXOpen.CAM.ToolAxisInterpolate.GetPoint | ( | int | index | ) |
Get the point
Created in NX7.5.5
License requirements: None.
index | the index of item |
unsafe int NXOpen.CAM.ToolAxisInterpolate.GetTotalNumberOfPoints | ( | ) |
Get the total number of interpolate data points
Created in NX7.5.5
License requirements: None.
unsafe void NXOpen.CAM.ToolAxisInterpolate.ResetToDefault | ( | ) |
The action of Reset to Default
Created in NX7.5.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the control direction type
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the interpolation method type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")