NXOpen .NET Reference
12.0.0
|
Represents the builder for the CMM Inspection sub-operation Measure Point. More...
Public Types | |
enum | PointTypes { ExistingPoint, CursorLocation, PointConstructor } |
specifies the method used to define a point More... | |
Public Types inherited from NXOpen.CAM.InspectionMoveBuilder | |
enum | SensorStrategyTypes { CreateAsNeeded, UseExisting } |
the sensor selection strategy More... | |
enum | TipModeTypes { Auto, Specify, Existing } |
the tip selection mode More... | |
enum | TipAngleTypes { Auto, Specify, Existing } |
the tip angle selection mode More... | |
enum | DepthMethodTypes { Auto = -1, Distance, FromFeatureNominal, FromFeatureActual, FromDatum } |
the depth method More... | |
enum | ProbeTipTypes { Any = -1, Sphere, Cylinder, Disk } |
the preferred probe tip type More... | |
Public Member Functions | |
unsafe void | UpdateParams () |
Update measured point parameters based on selected point. More... | |
Public Member Functions inherited from NXOpen.CAM.InspectionMoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe void | SetProbeAngles () |
Set default values for probe angles based on feature type. More... | |
unsafe void | SetProbeTip () |
Set default probe tip based on preferred tip type and probe angles. More... | |
unsafe void | LockMove (bool @lock) |
Set lock to prevent move parameters from being changed programmatically. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ApproachDist [get] |
Returns the builder for approach distance More... | |
unsafe double | DepthDistance [get, set] |
Returns or sets the depth distance More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.DepthMethodTypes | DepthMethod [get, set] |
Returns or sets the depth method More... | |
unsafe double | I [get, set] |
Returns or sets the I direction at measured point More... | |
unsafe double | J [get, set] |
Returns or sets the J direction at measured point More... | |
unsafe double | K [get, set] |
Returns or sets the K direction at measured point More... | |
unsafe NXOpen.CAM.InspectionMeasurePointBuilder.PointTypes | PointTypeEnum [get, set] |
Returns or sets the point type enum More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDist [get] |
Returns the builder for retract distance More... | |
unsafe NXOpen.SelectPoint | SelectExistingPoint [get] |
Returns the select existing point More... | |
unsafe NXOpen.Point | TargetPoint [get, set] |
Returns or sets the point More... | |
unsafe double | X [get, set] |
Returns or sets the X at measured point More... | |
unsafe double | Y [get, set] |
Returns or sets the Y at measured point More... | |
unsafe double | Z [get, set] |
Returns or sets the Z at measured point More... | |
Properties inherited from NXOpen.CAM.InspectionMoveBuilder | |
unsafe double | AngleA [get, set] |
Returns or sets the A angle for an indexable head More... | |
unsafe double | AngleB [get, set] |
Returns or sets the B angle for an indexable head More... | |
unsafe double | ApproachDistance [get, set] |
Returns or sets the approach distance More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.ProbeTipTypes | ProbeTipType [get, set] |
Returns or sets the preferred probe tip type More... | |
unsafe NXOpen.CAM.InspectionProbeTipTypeBuilder | ProbeTipTypeBuilder [get] |
Returns the Probe Tip Type Builder More... | |
unsafe double | RetractDistance [get, set] |
Returns or sets the retract distance More... | |
unsafe string | SensorOpName [get, set] |
Returns or sets the inspection sensor operation name More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.SensorStrategyTypes | SensorStrategy [get, set] |
Returns or sets the sensor selection strategy More... | |
unsafe NXOpen.CAM.InspectionSensorStrategyBuilder | SensorStrategyBuilder [get] |
Returns the Sensor Strategy Enum Builder More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.TipAngleTypes | TipAngleMode [get, set] |
Returns or sets the tip angle selection mode More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.TipModeTypes | TipMode [get, set] |
Returns or sets the probe tip selection mode More... | |
unsafe int | TipNumber [get, set] |
Returns or sets the probe tip number More... | |
Represents the builder for the CMM Inspection sub-operation Measure Point.
To create a new instance of this class, use NXOpen.CAM.InspectionMoveCollection.CreateInspectionMeasurePointBuilder
Created in NX7.0.0
unsafe void NXOpen.CAM.InspectionMeasurePointBuilder.UpdateParams | ( | ) |
Update measured point parameters based on selected point.
Created in NX7.5.1
License requirements: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the builder for approach distance
Created in NX9.0.2
License requirements: None.
|
getset |
Returns or sets the depth distance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the depth method
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the I direction at measured point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the J direction at measured point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the K direction at measured point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the point type enum
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the builder for retract distance
Created in NX9.0.2
License requirements: None.
|
get |
Returns the select existing point
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the X at measured point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Y at measured point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Z at measured point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.