NXOpen .NET Reference
12.0.0
|
Represents the builder for the CMM Inspection sub-operation Linear 5axis Move To Point. More...
Properties | |
unsafe double | DepthDistance [get, set] |
Returns or sets the depth distance More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.DepthMethodTypes | DepthMethod [get, set] |
Returns or sets the depth method More... | |
unsafe double | GotoAangle [get, set] |
Returns or sets the goto A angle More... | |
unsafe double | GotoBangle [get, set] |
Returns or sets the goto B angle More... | |
unsafe NXOpen.Point | TargetPoint [get, set] |
Returns or sets the point More... | |
Properties inherited from NXOpen.CAM.InspectionMoveBuilder | |
unsafe double | AngleA [get, set] |
Returns or sets the A angle for an indexable head More... | |
unsafe double | AngleB [get, set] |
Returns or sets the B angle for an indexable head More... | |
unsafe double | ApproachDistance [get, set] |
Returns or sets the approach distance More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.ProbeTipTypes | ProbeTipType [get, set] |
Returns or sets the preferred probe tip type More... | |
unsafe NXOpen.CAM.InspectionProbeTipTypeBuilder | ProbeTipTypeBuilder [get] |
Returns the Probe Tip Type Builder More... | |
unsafe double | RetractDistance [get, set] |
Returns or sets the retract distance More... | |
unsafe string | SensorOpName [get, set] |
Returns or sets the inspection sensor operation name More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.SensorStrategyTypes | SensorStrategy [get, set] |
Returns or sets the sensor selection strategy More... | |
unsafe NXOpen.CAM.InspectionSensorStrategyBuilder | SensorStrategyBuilder [get] |
Returns the Sensor Strategy Enum Builder More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.TipAngleTypes | TipAngleMode [get, set] |
Returns or sets the tip angle selection mode More... | |
unsafe NXOpen.CAM.InspectionMoveBuilder.TipModeTypes | TipMode [get, set] |
Returns or sets the probe tip selection mode More... | |
unsafe int | TipNumber [get, set] |
Returns or sets the probe tip number More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.InspectionMoveBuilder | |
enum | SensorStrategyTypes { CreateAsNeeded, UseExisting } |
the sensor selection strategy More... | |
enum | TipModeTypes { Auto, Specify, Existing } |
the tip selection mode More... | |
enum | TipAngleTypes { Auto, Specify, Existing } |
the tip angle selection mode More... | |
enum | DepthMethodTypes { Auto = -1, Distance, FromFeatureNominal, FromFeatureActual, FromDatum } |
the depth method More... | |
enum | ProbeTipTypes { Any = -1, Sphere, Cylinder, Disk } |
the preferred probe tip type More... | |
Public Member Functions inherited from NXOpen.CAM.InspectionMoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe void | SetProbeAngles () |
Set default values for probe angles based on feature type. More... | |
unsafe void | SetProbeTip () |
Set default probe tip based on preferred tip type and probe angles. More... | |
unsafe void | LockMove (bool @lock) |
Set lock to prevent move parameters from being changed programmatically. More... | |
Represents the builder for the CMM Inspection sub-operation Linear 5axis Move To Point.
To create a new instance of this class, use NXOpen.CAM.InspectionMoveCollection.CreateInspectionLinear5axisMoveToPointBuilder
Created in NX8.5.0
|
getset |
Returns or sets the depth distance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the depth method
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the goto A angle
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the goto B angle
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: insp_programming ("INSPECTION PROGRAMMING")