NXOpen .NET Reference
12.0.0
|
The Create Feature Process Builder class creates operations and features groups More...
Public Types | |
enum | FeatureProcessType { RuleBased, TemplateBased } |
Type of creation More... | |
enum | FeatureGroupingType { AlwaysCreateNew, PerFeature, UseExisting } |
Determines how features are allocated to feature groups More... | |
Public Member Functions | |
unsafe void | GetTemplate (out string activeTemplate, out string featureProcesTemplate) |
Gets the template name and the feature process template More... | |
unsafe void | SetTemplate (string activeTemplate, string featureProcesTemplate) |
Sets the active template name and the feature process template More... | |
unsafe void | SetRuleLibraries (string[] ruleLibraries) |
Sets the active rule libraries More... | |
unsafe void | GetRuleLibraries (out string[] ruleLibraries) |
Gets the active rule libraries More... | |
unsafe string | GetGeometryLocation () |
Returns the name of the geometry location of the generated feature processes More... | |
unsafe void | SetGeometryLocation (string geometryLocation) |
Returns the name of the geometry location of the generated feature processes More... | |
unsafe NXOpen.CAM.Operation[] | CreateFeatureProcesses (NXOpen.CAM.CAMFeature[] features, out NXOpen.FeatureProcessBuilderStatus resultStatus) |
Creates operations for a set of features based of the current setting of the builder More... | |
unsafe NXOpen.CAM.Operation[] | RecreateFeatureProcesses (NXOpen.CAM.FeatureGeometryGroup[] groups, out NXOpen.FeatureProcessBuilderStatus resultStatus) |
Creates operations for a set of features based of the current setting of the builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.FeatureProcessBuilder.FeatureGroupingType | FeatureGrouping [get, set] |
Returns or sets the way features are grouped in feature processes More... | |
unsafe NXOpen.CAM.FeatureProcessBuilder.FeatureProcessType | Type [get, set] |
Returns or sets the type of feature process creation More... | |
The Create Feature Process Builder class creates operations and features groups
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateFeatureProcessBuilder
Default values.
Property | Value |
---|---|
FeatureGrouping |
UseExisting |
Type |
RuleBased |
Created in NX7.5.0
unsafe NXOpen.CAM.Operation [] NXOpen.CAM.FeatureProcessBuilder.CreateFeatureProcesses | ( | NXOpen.CAM.CAMFeature[] | features, |
out NXOpen.FeatureProcessBuilderStatus | resultStatus | ||
) |
Creates operations for a set of features based of the current setting of the builder
Created in NX7.5.0
License requirements: ug_holemaking ("UG Holemaking")
features | The manufacturing features |
resultStatus | Result status of creating processes. |
unsafe string NXOpen.CAM.FeatureProcessBuilder.GetGeometryLocation | ( | ) |
Returns the name of the geometry location of the generated feature processes
Created in NX7.5.0
License requirements: ug_holemaking ("UG Holemaking")
unsafe void NXOpen.CAM.FeatureProcessBuilder.GetRuleLibraries | ( | out string[] | ruleLibraries | ) |
Gets the active rule libraries
Created in NX7.5.0
License requirements: ug_holemaking ("UG Holemaking")
ruleLibraries |
unsafe void NXOpen.CAM.FeatureProcessBuilder.GetTemplate | ( | out string | activeTemplate, |
out string | featureProcesTemplate | ||
) |
Gets the template name and the feature process template
Created in NX7.5.0
License requirements: ug_holemaking ("UG Holemaking")
activeTemplate | the template used |
featureProcesTemplate | the feature process sub type used |
unsafe NXOpen.CAM.Operation [] NXOpen.CAM.FeatureProcessBuilder.RecreateFeatureProcesses | ( | NXOpen.CAM.FeatureGeometryGroup[] | groups, |
out NXOpen.FeatureProcessBuilderStatus | resultStatus | ||
) |
Creates operations for a set of features based of the current setting of the builder
Created in NX8.0.0
License requirements: ug_holemaking ("UG Holemaking")
groups | The feature groups |
resultStatus | Result status of creating processes. |
unsafe void NXOpen.CAM.FeatureProcessBuilder.SetGeometryLocation | ( | string | geometryLocation | ) |
Returns the name of the geometry location of the generated feature processes
Created in NX7.5.0
License requirements: ug_holemaking ("UG Holemaking")
geometryLocation | The parent group |
unsafe void NXOpen.CAM.FeatureProcessBuilder.SetRuleLibraries | ( | string[] | ruleLibraries | ) |
Sets the active rule libraries
Created in NX7.5.0
License requirements: ug_holemaking ("UG Holemaking")
ruleLibraries |
unsafe void NXOpen.CAM.FeatureProcessBuilder.SetTemplate | ( | string | activeTemplate, |
string | featureProcesTemplate | ||
) |
Sets the active template name and the feature process template
Created in NX7.5.0
License requirements: ug_holemaking ("UG Holemaking")
activeTemplate | the template used |
featureProcesTemplate | the feature process sub type used |
|
getset |
Returns or sets the way features are grouped in feature processes
Created in NX7.5.0
License requirements to get this property: ug_holemaking ("UG Holemaking")
License requirements to set this property: ug_holemaking ("UG Holemaking")
|
getset |
Returns or sets the type of feature process creation
Created in NX7.5.0
License requirements to get this property: ug_holemaking ("UG Holemaking")
License requirements to set this property: ug_holemaking ("UG Holemaking")