NXOpen .NET Reference
12.0.0
|
Represents a CAM Feature Group More...
Public Types | |
enum | ProcessStatus { Unknown, Ok, Suspect } |
Update status of the feature More... | |
Public Member Functions | |
unsafe NXOpen.CAM.CAMFeature[] | GetFeatures () |
Get the features in the feature group More... | |
unsafe NXOpen.CAM.Operation[] | GetOperations () |
Get the operations of the feature group More... | |
unsafe void | AddFeature (NXOpen.CAM.CAMFeature feature) |
Adds a feature to the feature geometry group More... | |
unsafe void | RemoveFeature (NXOpen.CAM.CAMFeature feature) |
Removes a feature from the feature geometry group More... | |
unsafe void | Redistribute () |
Redistributes the geometry of the feature geometry group More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name of the feature group More... | |
unsafe NXOpen.CAM.FeatureGeometryGroup.ProcessStatus | Status [get] |
Returns the update status of the feature group More... | |
unsafe string | Type [get] |
Returns the feature type of the feature group More... | |
Represents a CAM Feature Group
To obtain an instance of this class use NXOpen.CAM.FeatureRecognitionBuilder
Created in NX8.0.0
unsafe void NXOpen.CAM.FeatureGeometryGroup.AddFeature | ( | NXOpen.CAM.CAMFeature | feature | ) |
Adds a feature to the feature geometry group
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
feature |
unsafe NXOpen.CAM.CAMFeature [] NXOpen.CAM.FeatureGeometryGroup.GetFeatures | ( | ) |
Get the features in the feature group
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.CAM.Operation [] NXOpen.CAM.FeatureGeometryGroup.GetOperations | ( | ) |
Get the operations of the feature group
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.CAM.FeatureGeometryGroup.Redistribute | ( | ) |
Redistributes the geometry of the feature geometry group
Created in NX8.5.0
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.FeatureGeometryGroup.RemoveFeature | ( | NXOpen.CAM.CAMFeature | feature | ) |
Removes a feature from the feature geometry group
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
feature |
|
getset |
Returns or sets the name of the feature group
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
Returns the update status of the feature group
Created in NX8.0.0
License requirements: None.
|
get |
Returns the feature type of the feature group
Created in NX8.0.0
License requirements: None.