NXOpen .NET Reference
12.0.0
|
Represents a drill std Tool Builder More...
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.MillingToolBuilder | |
enum | ToolDirectionTypes { None, Clw, Cclw } |
Available types for tool direction milling tool More... | |
Public Member Functions inherited from NXOpen.CAM.ToolBuilder | |
unsafe string | GetMaterial () |
Get tool material More... | |
unsafe void | SetMaterial (string libRef) |
Set tool material More... | |
unsafe void | GetMaterialData (out string libRef, out string name, out string description, out string code) |
Get material data More... | |
Properties inherited from NXOpen.CAM.DrillToolBuilder | |
unsafe bool | TlCoolantThro [get, set] |
Returns or sets the coolant through More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlCor1RadBuilder [get] |
Returns the Corner Radius builder (inheritable double) More... | |
unsafe string | TlDesignation [get, set] |
Returns or sets the Designation More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlIncludedAngBuilder [get] |
Returns the Included Angle builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlPilotDiaBuilder [get] |
Returns the pilot diameter builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlPilotLengthBuilder [get] |
Returns the pilot length builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlPitchBuilder [get] |
Returns the Pitch builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlPointAngBuilder [get] |
Returns the Point Angle builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlPointLengthBuilder [get] |
Returns the Point Length builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlTaperDiaDistBuilder [get] |
Returns the Taper Diameter Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlTipDiameterBuilder [get] |
Returns the Tip Diameter builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlTipLengthBuilder [get] |
Returns the Tip Length builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlXOffsetBuilder [get] |
Returns the X Offset builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | TlYzOffsetBuilder [get] |
Returns the YZ Offset builder (inheritable double) More... | |
Represents a drill std Tool Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateDrillStdToolBuilder
Created in NX5.0.0