NXOpen .NET Reference
12.0.0
|
Represents a boundary member set . More...
Public Types | |
enum | FeedUnitTypes { None, PerMinute, PerRevolution } |
the types available for the feed rate unit More... | |
Public Types inherited from NXOpen.CAM.BoundaryMemberSet | |
enum | ConnectMemberType { Extend, Direct } |
the types available for connect member More... | |
Properties | |
unsafe bool | CustomFeedRate [get, set] |
Returns or sets the flag whether this boundary has custom feed rate activated More... | |
unsafe bool | CustomStock [get, set] |
Returns or sets the flag whether this boundary member has custom stock activated More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndEventsBuilder [get] |
Returns the end events builder More... | |
unsafe NXOpen.CAM.BoundaryMillingMemberSet.FeedUnitTypes | FeedUnit [get, set] |
Returns or sets the feed rate unit More... | |
unsafe double | FeedValue [get, set] |
Returns or sets the feed rate value More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartEventsBuilder [get] |
Returns the start events builder More... | |
unsafe double | Stock [get, set] |
Returns or sets the stock value More... | |
Properties inherited from NXOpen.CAM.BoundaryMemberSet | |
unsafe NXOpen.CAM.BoundaryMemberSet.ConnectMemberType | ConnectMember [get, set] |
Returns or sets the connect member More... | |
unsafe bool | CustomOffset [get, set] |
Returns or sets the flag whether this boundary has custom offset activated More... | |
unsafe double | Offset [get, set] |
Returns or sets the offset value More... | |
Represents a boundary member set .
To create a new instance of this class, use NXOpen.CAM.BoundaryMillingSet.CreateBoundaryMillingMemberSet
Created in NX9.0.0
|
getset |
Returns or sets the flag whether this boundary has custom feed rate activated
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the flag whether this boundary member has custom stock activated
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the end events builder
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the feed rate unit
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the start events builder
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the stock value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")