NXOpen .NET Reference
12.0.0
|
Represents a boundary member set . More...
Public Types | |
enum | FeedUnitTypes { None, PerMinute, PerRevolution } |
the types available for the feed rate unit More... | |
Public Types inherited from NXOpen.CAM.BoundaryMemberSet | |
enum | ConnectMemberType { Extend, Direct } |
the types available for connect member More... | |
Public Member Functions | |
unsafe void | StartOnThisMember () |
Start on this member More... | |
Properties | |
unsafe bool | CustomFeed [get, set] |
Returns or sets the feed rate status More... | |
unsafe bool | CustomStock [get, set] |
Returns or sets the flag whether this boundary has custom stock activated More... | |
unsafe bool | CustomTolerance [get, set] |
Returns or sets the tolerance status More... | |
unsafe NXOpen.CAM.BoundaryMemberSetPlanarMill.FeedUnitTypes | FeedUnit [get, set] |
Returns or sets the feed rate unit More... | |
unsafe double | FeedValue [get, set] |
Returns or sets the feed rate value More... | |
unsafe double | InTolerance [get, set] |
Returns or sets the intol value More... | |
unsafe double | OutTolerance [get, set] |
Returns or sets the outtol value More... | |
unsafe double | Stock [get, set] |
Returns or sets the stock value More... | |
unsafe int | ToolPosition [get, set] |
Returns or sets the tool position More... | |
Properties inherited from NXOpen.CAM.BoundaryMemberSet | |
unsafe NXOpen.CAM.BoundaryMemberSet.ConnectMemberType | ConnectMember [get, set] |
Returns or sets the connect member More... | |
unsafe bool | CustomOffset [get, set] |
Returns or sets the flag whether this boundary has custom offset activated More... | |
unsafe double | Offset [get, set] |
Returns or sets the offset value More... | |
Represents a boundary member set .
To create a new instance of this class, use NXOpen.CAM.BoundarySetPlanarMill.CreateBoundaryMemberSetPlanarMill
Created in NX11.0.1
unsafe void NXOpen.CAM.BoundaryMemberSetPlanarMill.StartOnThisMember | ( | ) |
Start on this member
Created in NX11.0.1
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate status
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the flag whether this boundary has custom stock activated
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tolerance status
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate unit
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the feed rate value
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the intol value
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the outtol value
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the stock value
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool position
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")