NXOpen .NET Reference
12.0.0
|
Represents a NonSteep Containment Builder More...
Public Types | |
enum | PatternDirectionTypes { Outward, Inward } |
Available types for Pattern Direction in Area Milling More... | |
enum | AmPocketDirTypes { Outward, Inward } |
Available types for Area Milling Pocketing Direction in FASurfaceContour More... | |
enum | AutoPatCenterTypes { Automatic, Specify } |
Available types for area milling Auto Pattern Center More... | |
Public Types inherited from NXOpen.CAM.AreaMillingContainment | |
enum | CutDirectionTypes { Climb, Conventional } |
Available types for Cut Direction in Area Milling More... | |
Properties | |
unsafe bool | AddCenterPasses [get, set] |
Returns or sets the add center passes flag More... | |
unsafe int | AmAddPasses [get, set] |
Returns or sets the Additional Passes More... | |
unsafe NXOpen.CAM.AreaMillingNonSteepContainment.AutoPatCenterTypes | AmAutoPatCenter [get, set] |
Returns or sets the Area Milling Auto Pattern Center More... | |
unsafe NXOpen.CAM.AreaMillingNonSteepContainment.AmPocketDirTypes | AmPocketDir [get, set] |
Returns or sets the Pocketing Direction value More... | |
unsafe NXOpen.CAM.CutAngle | CutAngleBuilder [get] |
Returns the cut angle More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | NumberOfStepoversPerSide [get] |
Returns the number of stepovers per side builder (inheritable int) More... | |
unsafe NXOpen.Point | PatternCenterPoint [get, set] |
Returns or sets the Pattern Center Point More... | |
unsafe NXOpen.CAM.AreaMillingNonSteepContainment.PatternDirectionTypes | PatternDirection [get, set] |
Returns or sets the pattern direction More... | |
unsafe bool | PatternSmooth [get, set] |
Returns or sets the Pattern Smooth flag More... | |
Properties inherited from NXOpen.CAM.AreaMillingContainment | |
unsafe NXOpen.CAM.CutPatternBuilder | CutPattern [get] |
Returns the cut pattern builder More... | |
unsafe NXOpen.CAM.StepoverBuilder | Stepover [get] |
Returns the builder of area milling stepover More... | |
Represents a NonSteep Containment Builder
Created in NX9.0.0
|
getset |
Returns or sets the add center passes flag
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Additional Passes
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Area Milling Auto Pattern Center
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Pocketing Direction value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the cut angle
Created in NX9.0.0
License requirements: None.
|
get |
Returns the number of stepovers per side builder (inheritable int)
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the Pattern Center Point
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the pattern direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Pattern Smooth flag
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.