NXOpen .NET Reference
12.0.0
|
Manages the preference data. More...
Public Types | |
enum | TargetGraphicWindowOption { Main, Separate, Both } |
Defines the target graphic window type More... | |
enum | NewWindowChoice { Prompt, Always } |
Defines whether to always show plot graph on a new separate graphic window More... | |
Public Member Functions | |
unsafe void | Save () |
Saves preference settings to memory file so that preference setting could be shared among sessions More... | |
Properties | |
unsafe NXOpen.CAE.FTK.DataManager.AfuRecordZValue | AfuRecordZValue [get, set] |
Returns or sets the Z value type for afu record in 3D plot More... | |
unsafe int | MaximumLegendsInGraph [get, set] |
Returns or sets the maximum legend count on a graph. More... | |
unsafe int | MaximumSubGraphsInStack [get, set] |
Returns or sets the maximum sub-graph count in a stacked graph More... | |
unsafe NXOpen.CAE.Xyplot.Preference.NewWindowChoice | NewWindowSetting [get, set] |
Returns or sets the new window setting value. More... | |
unsafe NXOpen.CAE.Xyplot.Preference.TargetGraphicWindowOption | TargetWindowSetting [get, set] |
Returns or sets the target window setting value More... | |
unsafe bool | UpdateOverlayingAxisLimitsAutomatically [get, set] |
Returns or sets the status whether to update the axis limits automatically when overlaying records at next time More... | |
Manages the preference data.
Not support KF.
Created in NX9.0.0
unsafe void NXOpen.CAE.Xyplot.Preference.Save | ( | ) |
Saves preference settings to memory file so that preference setting could be shared among sessions
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the Z value type for afu record in 3D plot
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum legend count on a graph.
If the record count on a graph exceeds this maximum number, legends will not be displayed and synchronized probing will be disabled.
Created in NX10.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.Xyplot.LegendTableStyle.MaximumLegendItemCount
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum sub-graph count in a stacked graph
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the new window setting value.
Avaliable when CAE.Xyplot.Preference.TargetWindowSetting is CAE.Xyplot.Preference.TargetGraphicWindowOption.Separate .
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the target window setting value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the status whether to update the axis limits automatically when overlaying records at next time
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.