NXOpen .NET Reference
12.0.0
|
Represents the 3d plate display style. More...
Properties | |
unsafe NXOpen.CAE.Xyplot.PlateColorOption | ColorOption [get, set] |
Returns or sets the color option More... | |
unsafe NXOpen.CAE.Xyplot.Direction | Direction [get, set] |
Returns or sets the plate direction More... | |
Properties inherited from NXOpen.CAE.Xyplot.BasePlateStyleSetting | |
unsafe NXOpen.NXColor | FillingColor [get, set] |
Returns or sets the filling color More... | |
unsafe NXOpen.NXColor | OutlineColor [get, set] |
Returns or sets the outline color More... | |
unsafe bool | ShowOutline [get, set] |
Returns or sets a value indicating whether to display the outline More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseSymbolStyleSetting | |
unsafe NXOpen.CAE.Xyplot.PointMarker | PointMarker [get, set] |
Returns or sets the point marker More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Represents the 3d plate display style.
Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX9.0.0
Deprecated in NX12.0.0. There is no replacement for this class.
|
getset |
Returns or sets the color option
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the plate direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.