NXOpen .NET Reference
12.0.0
|
Represents the parameters passed to overlay plot records on an existing plot graph. More...
Properties | |
unsafe int | SubGraphInStack [get, set] |
Returns or sets the index of subgraph on a stacked plot, on which the records will be overlaied. More... | |
Properties inherited from NXOpen.CAE.Xyplot.BasePlotParameters | |
unsafe int | DeviceIndex [get, set] |
Returns or sets the index of device on which plot graph will be shown. More... | |
unsafe int | ViewPortIndex [get, set] |
Returns or sets the index of a view port on main graphic window, on which plot graph will be shown. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BasePlotParameters | |
unsafe NXOpen.CAE.FTK.BaseRecord[] | GetRecords () |
Gets the records to be plotted More... | |
unsafe void | SetRecords (NXOpen.CAE.FTK.BaseRecord[] records) |
Sets the records to be plotted More... | |
Protected Member Functions inherited from NXOpen.CAE.Xyplot.BasePlotParameters | |
override void | FreeResource () |
Destroys the object More... | |
Represents the parameters passed to overlay plot records on an existing plot graph.
To create a new instance of this class, use NXOpen.CAE.Xyplot.XYPlotManager.NewOverlayParameters
Created in NX9.0.0
|
getset |
Returns or sets the index of subgraph on a stacked plot, on which the records will be overlaied.
The property is only available when overlaying records on a stacked plot. The index value is between 0 and the property value of CAE.Xyplot.Plot.SubGraphCountInStack .
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.