NXOpen .NET Reference
12.0.0
|
Represents the 3d bar display style. More...
Properties | |
unsafe NXOpen.CAE.Xyplot.BarColorOption | ColorOption [get, set] |
Returns or sets the filling color option More... | |
unsafe int | Depth [get, set] |
Returns or sets the bar depth. More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseBarStyleSetting | |
unsafe NXOpen.NXColor | FillingColor [get, set] |
Returns or sets the filling color More... | |
unsafe NXOpen.NXColor | OutlineColor [get, set] |
Returns or sets the outline color More... | |
unsafe bool | ShowOutline [get, set] |
Returns or sets a value indicating whether to display the outline More... | |
unsafe int | Width [get, set] |
Returns or sets the bar width. More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseSymbolStyleSetting | |
unsafe NXOpen.CAE.Xyplot.PointMarker | PointMarker [get, set] |
Returns or sets the point marker More... | |
Properties inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Properties inherited from NXOpen.CAE.Xyplot.IDisplayStyle | |
NXOpen.CAE.Xyplot.IDisplayStyle | Owner [get] |
Returns the owner style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.Xyplot.BaseDisplayStyleSetting | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.TaggedObject with the given identifier as recorded in a journal. More... | |
unsafe void | CommitChange () |
Commits any edits that have been applied to the display style. More... | |
Represents the 3d bar display style.
Call CAE.Xyplot.BaseDisplayStyleSetting.CommitChange to apply style changes to corresponding plot after it's modified.
Not support KF.
Created in NX9.0.0
|
getset |
Returns or sets the filling color option
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the bar depth.
The range is from 0 to 100.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.