NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.WeldBuilder More...
Public Types | |
enum | WeldLocation { Point, File, Edge, Node } |
Represents the options for type of operation More... | |
enum | PointOnEdgeType { ByNumber, ByDistance, ByPattern } |
Represents the options for specifying number of weld points on an edge More... | |
enum | NumberOfPointsOnEdgeType { MaximumNumber, SpecifiedNumber } |
Represents the options for specifying maximum number of weld points on an edge More... | |
Properties | |
unsafe NXOpen.Expression | DistanceBetween [get] |
Returns the distance between the points on the edge(s) used to specify the location of the weld More... | |
unsafe NXOpen.SelectTaggedObjectList | EdgeSelection [get] |
Returns the edge(s) used to specify the location of the weld More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type to be created for the weld More... | |
unsafe NXOpen.Expression | EndOffset [get] |
Returns the distance of the last point from the end of the edge(s) More... | |
unsafe int | FlipState [get, set] |
Returns or sets the flip state of the selected edge(s) More... | |
unsafe string | InputFile [get, set] |
Returns or sets the name of the input file used to specify locations for the weld More... | |
unsafe NXOpen.CAE.WeldBuilder.WeldLocation | Location [get, set] |
Returns or sets the location of the specified weld More... | |
unsafe NXOpen.CAE.SelectFENodeList | NodeSelection [get] |
Returns the node(s) used to specify the location of the weld More... | |
unsafe int | NumberOfPointsOnEdge [get, set] |
Returns or sets the number of points on the edge(s) used to specify the location of the weld More... | |
unsafe NXOpen.CAE.WeldBuilder.NumberOfPointsOnEdgeType | NumberOfPointsOption [get, set] |
Returns or sets the option to specify the maximum number of points on the edge(s) used to specify the location of the weld More... | |
unsafe NXOpen.Expression | OffsetDistance [get] |
Returns the distance to offset the points from the edge(s) More... | |
unsafe NXOpen.Direction | OffsetVector [get, set] |
Returns or sets the vector along which to offset the points More... | |
unsafe string | Pattern [get, set] |
Returns or sets the pattern used to specify locations on the edge(s) More... | |
unsafe NXOpen.CAE.WeldBuilder.PointOnEdgeType | PointOnEdgeOption [get, set] |
Returns or sets the location of the points on the edge More... | |
unsafe NXOpen.SelectTaggedObjectList | PointsSelection [get] |
Returns the point(s) used to specify the location of the weld More... | |
unsafe NXOpen.Expression | SearchDistance [get] |
Returns the distance within which to search for PIDs More... | |
unsafe int | SpecifiedNumberOfPoints [get, set] |
Returns or sets the maximum number of points on the edge(s) used to specify the location of the weld More... | |
unsafe NXOpen.Expression | StartOffset [get] |
Returns the distance of the first point from the beginning of the edge(s) More... | |
unsafe bool | SupportAllPids [get, set] |
Returns or sets the option to include all PIDs within the search distance for creating welds More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.WeldBuilder
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateWeldBuilder
Created in NX7.5.2
|
get |
Returns the distance between the points on the edge(s) used to specify the location of the weld
Created in NX7.5.2
License requirements: None.
|
get |
Returns the edge(s) used to specify the location of the weld
Created in NX7.5.2
License requirements: None.
|
get |
Returns the element type to be created for the weld
Created in NX7.5.2
License requirements: None.
|
get |
Returns the distance of the last point from the end of the edge(s)
Created in NX7.5.4
License requirements: None.
|
getset |
Returns or sets the flip state of the selected edge(s)
Created in NX7.5.4
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the name of the input file used to specify locations for the weld
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the location of the specified weld
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the node(s) used to specify the location of the weld
Created in NX7.5.2
License requirements: None.
|
getset |
Returns or sets the number of points on the edge(s) used to specify the location of the weld
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the option to specify the maximum number of points on the edge(s) used to specify the location of the weld
Created in NX7.5.4
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the distance to offset the points from the edge(s)
Created in NX7.5.4
License requirements: None.
|
getset |
Returns or sets the vector along which to offset the points
Created in NX7.5.4
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the pattern used to specify locations on the edge(s)
Created in NX7.5.4
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the location of the points on the edge
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the point(s) used to specify the location of the weld
Created in NX7.5.2
License requirements: None.
|
get |
Returns the distance within which to search for PIDs
Created in NX7.5.2
License requirements: None.
|
getset |
Returns or sets the maximum number of points on the edge(s) used to specify the location of the weld
Created in NX7.5.4
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the distance of the first point from the beginning of the edge(s)
Created in NX7.5.4
License requirements: None.
|
getset |
Returns or sets the option to include all PIDs within the search distance for creating welds
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")