NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ThickenMeshBuilder More...
Public Member Functions | |
unsafe void | AutomaticThicknessValue () |
The creation of automatic thickness value More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectMesh [get] |
Returns the select mesh More... | |
unsafe NXOpen.Expression | ThicknessValue [get] |
Returns the thickness value More... | |
Represents a NXOpen.CAE.ThickenMeshBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateThickenMeshBuilder
Created in NX11.0.0
unsafe void NXOpen.CAE.ThickenMeshBuilder.AutomaticThicknessValue | ( | ) |
The creation of automatic thickness value
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select mesh
Created in NX11.0.0
License requirements: None.
|
get |
Returns the thickness value
Created in NX11.0.0
License requirements: None.