NXOpen .NET Reference
12.0.0
|
Builder for creating Surface Coat More...
Public Types | |
enum | SelectionMethod { ThreeDimensionMesh, ElementFreeFace, Geometry } |
Represents the selection method to be used More... | |
Public Member Functions | |
unsafe NXOpen.CAE.Mesh | CommitMesh () |
Commit the mesh More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.SelectElementsBuilder | ElementFace [get] |
Returns the selected element face(s) More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type to be created More... | |
unsafe bool | ExportToSolver [get, set] |
Returns or sets the export to solver toggle More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectGeometry [get] |
Returns the selected geometry object(s) More... | |
unsafe NXOpen.CAE.SurfaceCoatBuilder.SelectionMethod | SelectionMethodType [get, set] |
Returns or sets the selection method for different ways of selection More... | |
unsafe NXOpen.SelectTaggedObjectList | SourceMesh [get] |
Returns the selected source object(s) More... | |
Builder for creating Surface Coat
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateSurfaceCoatBuilder
Created in NX6.0.1
unsafe NXOpen.CAE.Mesh NXOpen.CAE.SurfaceCoatBuilder.CommitMesh | ( | ) |
Commit the mesh
Created in NX6.0.1
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected element face(s)
Created in NX6.0.1
License requirements: None.
|
get |
Returns the element type to be created
Created in NX6.0.1
License requirements: None.
|
getset |
Returns or sets the export to solver toggle
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected geometry object(s)
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the selection method for different ways of selection
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected source object(s)
Created in NX6.0.1
License requirements: None.