NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.SimMotionLoadsBuilder More...
Public Member Functions | |
unsafe NXOpen.CAE.SimMotionLoadsListItemBuilder | CreateNewListItem (string linkName, string solutionName) |
Create a motion loads list item builder from link and solution name More... | |
unsafe int | GetLoadTransferListItemCount () |
The number of load tranfer list items More... | |
unsafe NXOpen.CAE.SimMotionLoadsListItemBuilder | GetLoadTransferListItemByIndex (int index) |
Retrieve a load tranfer list item by its index More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Part | MotionSimFile [get, set] |
Returns or sets the motion simulation part file More... | |
unsafe NXOpen.CAE.SimMotionLoadsListItemBuilder | SelectedLoadTransferListItem [get, set] |
Returns or sets the selected load transfer item More... | |
Represents a NXOpen.CAE.SimMotionLoadsBuilder
To create a new instance of this class, use NXOpen.CAE.SimSimulation.CreateMotionLoadsBuilder
Created in NX5.0.1
unsafe NXOpen.CAE.SimMotionLoadsListItemBuilder NXOpen.CAE.SimMotionLoadsBuilder.CreateNewListItem | ( | string | linkName, |
string | solutionName | ||
) |
Create a motion loads list item builder from link and solution name
Created in NX5.0.1
License requirements: None.
linkName | name of the link |
solutionName | name of the solution |
unsafe NXOpen.CAE.SimMotionLoadsListItemBuilder NXOpen.CAE.SimMotionLoadsBuilder.GetLoadTransferListItemByIndex | ( | int | index | ) |
Retrieve a load tranfer list item by its index
Created in NX5.0.1
License requirements: None.
index | index of list item in the array of all list items |
unsafe int NXOpen.CAE.SimMotionLoadsBuilder.GetLoadTransferListItemCount | ( | ) |
The number of load tranfer list items
Created in NX5.0.1
License requirements: None.
|
getset |
Returns or sets the motion simulation part file
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the selected load transfer item
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: None.