NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.SimMotionLoadsListItemBuilder More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | LinkName [get, set] |
Returns or sets the link name More... | |
unsafe string | SolutionName [get, set] |
Returns or sets the solution name More... | |
Represents a NXOpen.CAE.SimMotionLoadsListItemBuilder
To create a new instance of this class, use NXOpen.CAE.SimSimulation.CreateMotionLoadsListItemBuilder
Created in NX5.0.1
unsafe bool NXOpen.CAE.SimMotionLoadsListItemBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the link name
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the solution name
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: None.