NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.SimLoadRecipeSource . More...
Public Member Functions | |
NXOpen.CAE.SimLoadRecipeSource[] | ToArray () |
Returns an array of NXOpen.CAE.SimLoadRecipeSource objects. More... | |
unsafe NXOpen.CAE.SimLoadRecipeSource | Find (string path) |
Finds a Source with a specified path. More... | |
unsafe NXOpen.CAE.SimLoadRecipeSource | Create (string path, string readerType, string formatType) |
Creates and adds a new NXOpen.CAE.SimLoadRecipeSource to the Load Recipe More... | |
unsafe void | Delete (NXOpen.CAE.SimLoadRecipeSource[] sources) |
Delete a list of sources More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.SimLoadRecipeSource .
To obtain an instance of this class, refer to NXOpen.CAE.SimLoadRecipe
Created in NX10.0.0
unsafe NXOpen.CAE.SimLoadRecipeSource NXOpen.CAE.SimLoadRecipeSourceCollection.Create | ( | string | path, |
string | readerType, | ||
string | formatType | ||
) |
Creates and adds a new NXOpen.CAE.SimLoadRecipeSource to the Load Recipe
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
path | |
readerType | |
formatType |
unsafe void NXOpen.CAE.SimLoadRecipeSourceCollection.Delete | ( | NXOpen.CAE.SimLoadRecipeSource[] | sources | ) |
Delete a list of sources
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
sources | The sources to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SimLoadRecipeSource NXOpen.CAE.SimLoadRecipeSourceCollection.Find | ( | string | path | ) |
Finds a Source with a specified path.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
path | path to the source |
NXOpen.CAE.SimLoadRecipeSource [] NXOpen.CAE.SimLoadRecipeSourceCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SimLoadRecipeSource objects.
|
get |
Returns the tag of this object.