NXOpen .NET Reference
12.0.0
|
This is the class handling the attributes of a source used by a load recipe. More...
Public Member Functions | |
unsafe NXOpen.BasePropertyTable | GetPropertyTable () |
Get the NXOpen.BasePropertyTable of a NXOpen.CAE.SimLoadRecipeSource . More... | |
Properties | |
unsafe NXOpen.CAE.SimLoadRecipeFunctionAttributes | DefaultFunctionAttributes [get] |
Returns the default attributes (NXOpen.CAE.SimLoadRecipeFunctionAttributes ) of a NXOpen.CAE.SimLoadRecipeSource which are used to indicate the attributes of the functions in the data source. More... | |
unsafe string | FormatType [get, set] |
Returns or sets the format type of a NXOpen.CAE.SimLoadRecipeSource . More... | |
unsafe string | Path [get, set] |
Returns or sets the path of a NXOpen.CAE.SimLoadRecipeSource . More... | |
unsafe string | ReaderType [get, set] |
Returns or sets the reader type of a NXOpen.CAE.SimLoadRecipeSource . More... | |
unsafe string | SourceLabel [get, set] |
Returns or sets the label of a NXOpen.CAE.SimLoadRecipeSource . More... | |
This is the class handling the attributes of a source used by a load recipe.
Use CAE.SimLoadRecipeSourceCollection.Create
Created in NX10.0.0
unsafe NXOpen.BasePropertyTable NXOpen.CAE.SimLoadRecipeSource.GetPropertyTable | ( | ) |
Get the NXOpen.BasePropertyTable of a NXOpen.CAE.SimLoadRecipeSource .
NOTE: After changing the properties in the table, Update.DoUpdate should be called.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the default attributes (NXOpen.CAE.SimLoadRecipeFunctionAttributes ) of a NXOpen.CAE.SimLoadRecipeSource which are used to indicate the attributes of the functions in the data source.
This might return null, which means that the format handler takes care of managing those attributes on its own (this is the case for Test.Lab files).
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the format type of a NXOpen.CAE.SimLoadRecipeSource .
The available format types are declared in datasourcehandlers.xml file located in <NX_install_dir>/UGSTRUCTURES/cae_language directory.
This string correlates to the Name attribute of the FormatHandler elements.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the path of a NXOpen.CAE.SimLoadRecipeSource .
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the reader type of a NXOpen.CAE.SimLoadRecipeSource .
The available reader types are declared in datasourcehandlers.xml file located in <NX_install_dir>/UGSTRUCTURES/cae_language directory.
This string correlates to the Type attribute of the FileFormat elements.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the label of a NXOpen.CAE.SimLoadRecipeSource .
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")