NXOpen .NET Reference
12.0.0
|
Represents a property table More...
Public Types | |
enum | BasePropertyType { Unknown, String, Boolean, Integer, Double, FieldWrapper, ScalarFieldWrapper, CoordinateSystem, DoubleArray, IntegerArray, PhysicalMaterial, Matrix, ScalarTable, ScalarFieldTableWrapper, ComplexScalarFieldWrapper, ComplexVectorFieldWrapper } |
Property Types More... | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions | |
unsafe void | CopyProperties (NXOpen.BasePropertyTable sourceTable) |
Copies the values from the input table into this table, the table descriptor neutral names must match More... | |
unsafe int | GetPropertyCount () |
The count of properties in the table More... | |
unsafe string | GetPropertyNameByIndex (int index) |
Returns the name of the property More... | |
unsafe NXOpen.BasePropertyTable.BasePropertyType | GetBasePropertyType (string propertyName) |
Returns the type of the property More... | |
unsafe string | GetStringPropertyValue (string propertyName) |
Returns the string value of the property More... | |
unsafe void | SetStringPropertyValue (string propertyName, string propertyValue) |
Sets the string value of the property More... | |
unsafe string | GetFileReferencePropertyValue (string propertyName) |
Returns the file reference value of the property More... | |
unsafe void | SetFileReferencePropertyValue (string propertyName, string propertyValue) |
Sets the file reference value of the property More... | |
unsafe bool | GetBooleanPropertyValue (string propertyName) |
Returns the boolean value of the property More... | |
unsafe void | SetBooleanPropertyValue (string propertyName, bool propertyValue) |
Sets the boolean value of the property More... | |
unsafe int | GetIntegerPropertyValue (string propertyName) |
Returns the integer value of the property More... | |
unsafe void | SetIntegerPropertyValue (string propertyName, int propertyValue) |
Sets the integer value of the property More... | |
unsafe double | GetDoublePropertyValue (string propertyName) |
Returns the double value of the property More... | |
unsafe void | SetDoublePropertyValue (string propertyName, double propertyValue) |
Sets the double value of the property More... | |
unsafe void | GetBaseScalarWithDataPropertyValue (string propertyName, out double propertyValue, out NXOpen.Unit unitType) |
Returns the double value of the property with units More... | |
unsafe void | SetBaseScalarWithDataPropertyValue (string propertyName, double propertyValue, NXOpen.Unit unitType) |
Sets the the Scalar property as a constant double value with units. More... | |
unsafe void | SetBaseScalarWithDataPropertyValue (string propertyName, string propertyValue, NXOpen.Unit unitType) |
Sets the the Scalar property as a string value with units. More... | |
unsafe NXOpen.Expression | GetScalarPropertyValue (string propertyName) |
Returns the expression NXOpen.Expression value of the property Use NXOpen.BasePropertyTable.SetBaseScalarWithDataPropertyValue for a constant value when an expression NXOpen.Expression is not needed. More... | |
unsafe void | SetScalarPropertyValue (string propertyName, NXOpen.Expression propertyValue) |
Sets the expression NXOpen.Expression value of the property Use NXOpen.BasePropertyTable.SetBaseScalarWithDataPropertyValue for a constant value when an expression NXOpen.Expression is not needed. More... | |
unsafe NXOpen.Fields.FieldExpression | GetBaseScalarFieldPropertyValue (string propertyName) |
Returns the field expression NXOpen.Fields.FieldExpression value of the property More... | |
unsafe void | SetBaseScalarFieldPropertyValue (string propertyName, NXOpen.Fields.FieldExpression propertyValue) |
Sets the field expression NXOpen.Fields.FieldExpression value of the property More... | |
unsafe NXOpen.CoordinateSystem | GetCoordinateSystemPropertyValue (string propertyName) |
Returns the coordinate system NXOpen.CoordinateSystem More... | |
unsafe void | SetCoordinateSystemPropertyValue (string propertyName, NXOpen.CoordinateSystem propertyValue) |
Sets the coordinate system NXOpen.CoordinateSystem More... | |
unsafe void | GetScalarArrayWithUnitsPropertyValue (string propertyName, out double[] propertyValue, out NXOpen.Unit unitType) |
Returns the scalar array and unit value of the property More... | |
unsafe void | SetScalarArrayWithUnitsPropertyValue (string propertyName, double[] propertyValue, NXOpen.Unit unitType) |
Sets the scalar array and unit value of the property More... | |
unsafe double[] | GetScalarArrayPropertyValue (string propertyName) |
Returns the scalar array value of the property. More... | |
unsafe void | SetScalarArrayPropertyValue (string propertyName, double[] propertyValue) |
Sets the scalar array value of the property. More... | |
unsafe int[] | GetIntegerArrayPropertyValue (string propertyName) |
Returns the integer array value of the property More... | |
unsafe void | SetIntegerArrayPropertyValue (string propertyName, int[] propertyValue) |
Sets the integer array value of the property More... | |
unsafe void | GetMaterialPropertyValue (string propertyName, out bool materialInherited, out NXOpen.PhysicalMaterial material) |
Gets the material value More... | |
unsafe void | SetMaterialPropertyValue (string propertyName, bool materialInherited, NXOpen.PhysicalMaterial material) |
Sets the material value More... | |
unsafe NXOpen.Fields.FieldWrapper | GetFieldWrapperPropertyValue (string propertyName) |
Returns the field wrapper NXOpen.Fields.FieldWrapper More... | |
unsafe void | SetFieldWrapperPropertyValue (string propertyName, NXOpen.Fields.FieldWrapper propertyValue) |
Sets the field wrapper NXOpen.Fields.FieldWrapper More... | |
unsafe NXOpen.Fields.ScalarFieldWrapper | GetScalarFieldWrapperPropertyValue (string propertyName) |
Returns the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper More... | |
unsafe void | SetScalarFieldWrapperPropertyValue (string propertyName, NXOpen.Fields.ScalarFieldWrapper propertyValue) |
Sets the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper More... | |
unsafe NXOpen.Fields.ComplexScalarFieldWrapper | GetComplexScalarFieldWrapperPropertyValue (string propertyName) |
Returns the complex scalar field wrapper NXOpen.Fields.ComplexScalarFieldWrapper More... | |
unsafe void | SetComplexScalarFieldWrapperPropertyValue (string propertyName, NXOpen.Fields.ComplexScalarFieldWrapper propertyValue) |
Sets the complex scalar field wrapper NXOpen.Fields.ComplexScalarFieldWrapper More... | |
unsafe void | AddRowScalarFieldTable (string propertyName) |
Add row operation for scalar field table More... | |
unsafe void | DeleteRowScalarFieldTable (string propertyName) |
Delete row operation for scalar field table More... | |
unsafe NXOpen.Fields.ScalarFieldWrapper | GetScalarFieldWrapperByIndex (int iRow, int iCol, string propertyName) |
Returns the scalar field wrapper NXOpen.Fields.FieldWrapper More... | |
unsafe void | SetScalarFieldWrapperByIndex (int iRow, int iCol, string propertyName, NXOpen.Fields.ScalarFieldWrapper propertyValue) |
Sets the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper More... | |
unsafe void | GetScalarFieldTableRowCol (string propertyName, out int nRows, out int nCols) |
Sets the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper More... | |
unsafe NXOpen.ScalarMatrixValue | GetMatrixPropertyValue (string propertyName) |
Returns a matrix cell value from the matrix value of the property More... | |
unsafe void | SetMatrixPropertyValue (string propertyName, NXOpen.ScalarMatrixValue matrix) |
Set a matrix cell value from the matrix value of the property More... | |
unsafe NXOpen.ScalarTableValue | GetScalarTablePropertyValue (string propertyName) |
Returns a scalar table value value from the scalar table value of the property More... | |
unsafe void | SetScalarTablePropertyValue (string propertyName, NXOpen.ScalarTableValue table) |
Set a scalar table value from the scalar table value of the property More... | |
unsafe void | SetTablePropertyWithoutValue (string propertyName) |
Unset a property. More... | |
unsafe void | SetTablePropertyOverride (string propertyName) |
Set property override flag. More... | |
unsafe void | ClearTablePropertyOverride (string propertyName) |
Clear property override flag. More... | |
unsafe void | CopyProperty (string propertyName, NXOpen.BasePropertyTable sourcePropertyTable) |
Copy the value of one property from the source table into this table More... | |
unsafe NXOpen.Fields.ComplexVectorFieldWrapper | GetComplexVectorFieldWrapperPropertyValue (string propertyName) |
Returns the complex vector field wrapper NXOpen.Fields.ComplexScalarFieldWrapper More... | |
unsafe void | SetComplexVectorFieldWrapperPropertyValue (string propertyName, NXOpen.Fields.ComplexVectorFieldWrapper propertyValue) |
Sets the complex vector field wrapper NXOpen.Fields.ComplexVectorFieldWrapper More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe string | DescriptorNeutralName [get] |
Returns the neutral name of the property table's descriptor More... | |
unsafe string | DescriptorSpecificName [get] |
Returns the language specific name of the property table's descriptor More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a property table
This is a sub object
Created in NX9.0.0
unsafe void NXOpen.BasePropertyTable.AddRowScalarFieldTable | ( | string | propertyName | ) |
Add row operation for scalar field table
Created in NX11.0.0
License requirements: None.
propertyName | name of the property |
unsafe void NXOpen.BasePropertyTable.ClearTablePropertyOverride | ( | string | propertyName | ) |
Clear property override flag.
Created in NX9.0.0
License requirements: None.
propertyName | name of the property |
unsafe void NXOpen.BasePropertyTable.CopyProperties | ( | NXOpen.BasePropertyTable | sourceTable | ) |
Copies the values from the input table into this table, the table descriptor neutral names must match
Created in NX9.0.0
License requirements: None.
sourceTable |
unsafe void NXOpen.BasePropertyTable.CopyProperty | ( | string | propertyName, |
NXOpen.BasePropertyTable | sourcePropertyTable | ||
) |
Copy the value of one property from the source table into this table
Created in NX10.0.0
License requirements: None.
propertyName | name of the property |
sourcePropertyTable | source property table |
unsafe void NXOpen.BasePropertyTable.DeleteRowScalarFieldTable | ( | string | propertyName | ) |
Delete row operation for scalar field table
Created in NX11.0.0
License requirements: None.
propertyName | name of the property |
unsafe NXOpen.BasePropertyTable.BasePropertyType NXOpen.BasePropertyTable.GetBasePropertyType | ( | string | propertyName | ) |
Returns the type of the property
Created in NX9.0.0
License requirements: None.
propertyName | name of the property |
unsafe NXOpen.Fields.FieldExpression NXOpen.BasePropertyTable.GetBaseScalarFieldPropertyValue | ( | string | propertyName | ) |
Returns the field expression NXOpen.Fields.FieldExpression value of the property
Created in NX9.0.0
License requirements: None.
propertyName | name of the property |
unsafe void NXOpen.BasePropertyTable.GetBaseScalarWithDataPropertyValue | ( | string | propertyName, |
out double | propertyValue, | ||
out NXOpen.Unit | unitType | ||
) |
Returns the double value of the property with units
Created in NX9.0.0
License requirements: None.
propertyName | name of the Scalar |
propertyValue | The current double value of the Scalar |
unitType | Unit type for the Scalar a null reference (Nothing in Visual Basic) if the Scalar has no units |
unsafe bool NXOpen.BasePropertyTable.GetBooleanPropertyValue | ( | string | propertyName | ) |
Returns the boolean value of the property
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
unsafe NXOpen.Fields.ComplexScalarFieldWrapper NXOpen.BasePropertyTable.GetComplexScalarFieldWrapperPropertyValue | ( | string | propertyName | ) |
Returns the complex scalar field wrapper NXOpen.Fields.ComplexScalarFieldWrapper
Created in NX11.0.0
License requirements: None.
propertyName | name of the property |
unsafe NXOpen.Fields.ComplexVectorFieldWrapper NXOpen.BasePropertyTable.GetComplexVectorFieldWrapperPropertyValue | ( | string | propertyName | ) |
Returns the complex vector field wrapper NXOpen.Fields.ComplexScalarFieldWrapper
Created in NX12.0.0
License requirements: None.
propertyName | name of the property |
unsafe NXOpen.CoordinateSystem NXOpen.BasePropertyTable.GetCoordinateSystemPropertyValue | ( | string | propertyName | ) |
Returns the coordinate system NXOpen.CoordinateSystem
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
unsafe double NXOpen.BasePropertyTable.GetDoublePropertyValue | ( | string | propertyName | ) |
Returns the double value of the property
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
unsafe NXOpen.Fields.FieldWrapper NXOpen.BasePropertyTable.GetFieldWrapperPropertyValue | ( | string | propertyName | ) |
Returns the field wrapper NXOpen.Fields.FieldWrapper
Created in NX6.0.0
License requirements: None.
propertyName | name of the property |
unsafe string NXOpen.BasePropertyTable.GetFileReferencePropertyValue | ( | string | propertyName | ) |
Returns the file reference value of the property
Created in NX12.0.0
License requirements: None.
propertyName | name of the property |
unsafe int [] NXOpen.BasePropertyTable.GetIntegerArrayPropertyValue | ( | string | propertyName | ) |
Returns the integer array value of the property
Created in NX5.0.0
License requirements: None.
propertyName |
unsafe int NXOpen.BasePropertyTable.GetIntegerPropertyValue | ( | string | propertyName | ) |
Returns the integer value of the property
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
unsafe void NXOpen.BasePropertyTable.GetMaterialPropertyValue | ( | string | propertyName, |
out bool | materialInherited, | ||
out NXOpen.PhysicalMaterial | material | ||
) |
Gets the material value
Created in NX9.0.0
License requirements: None.
propertyName | name of the property |
materialInherited | true indicate the material is inherited from referenced object assignments such as geometry |
material | the material value to assign |
unsafe NXOpen.ScalarMatrixValue NXOpen.BasePropertyTable.GetMatrixPropertyValue | ( | string | propertyName | ) |
Returns a matrix cell value from the matrix value of the property
Created in NX6.0.0
License requirements: None.
propertyName | name of the property |
unsafe int NXOpen.BasePropertyTable.GetPropertyCount | ( | ) |
The count of properties in the table
Created in NX4.0.0
License requirements: None.
unsafe string NXOpen.BasePropertyTable.GetPropertyNameByIndex | ( | int | index | ) |
Returns the name of the property
Created in NX4.0.0
License requirements: None.
index | index of the property |
unsafe double [] NXOpen.BasePropertyTable.GetScalarArrayPropertyValue | ( | string | propertyName | ) |
Returns the scalar array value of the property.
Use NXOpen.BasePropertyTable.GetScalarArrayWithUnitsPropertyValue when other than base units are set.
Created in NX5.0.0
License requirements: None.
propertyName | name of the property |
unsafe void NXOpen.BasePropertyTable.GetScalarArrayWithUnitsPropertyValue | ( | string | propertyName, |
out double[] | propertyValue, | ||
out NXOpen.Unit | unitType | ||
) |
Returns the scalar array and unit value of the property
Created in NX7.5.0
License requirements: None.
propertyName | name of the property |
propertyValue | array of values of the property |
unitType | Unit type for the Array a null reference (Nothing in Visual Basic) if the Array has no units |
unsafe void NXOpen.BasePropertyTable.GetScalarFieldTableRowCol | ( | string | propertyName, |
out int | nRows, | ||
out int | nCols | ||
) |
Sets the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper
Created in NX11.0.0
License requirements: None.
propertyName | name of the property |
nRows | row number |
nCols | col number |
unsafe NXOpen.Fields.ScalarFieldWrapper NXOpen.BasePropertyTable.GetScalarFieldWrapperByIndex | ( | int | iRow, |
int | iCol, | ||
string | propertyName | ||
) |
Returns the scalar field wrapper NXOpen.Fields.FieldWrapper
Created in NX11.0.0
License requirements: None.
iRow | row number |
iCol | col number |
propertyName | name of the property |
unsafe NXOpen.Fields.ScalarFieldWrapper NXOpen.BasePropertyTable.GetScalarFieldWrapperPropertyValue | ( | string | propertyName | ) |
Returns the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper
Created in NX6.0.0
License requirements: None.
propertyName | name of the property |
unsafe NXOpen.Expression NXOpen.BasePropertyTable.GetScalarPropertyValue | ( | string | propertyName | ) |
Returns the expression NXOpen.Expression value of the property Use NXOpen.BasePropertyTable.SetBaseScalarWithDataPropertyValue for a constant value when an expression NXOpen.Expression is not needed.
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
unsafe NXOpen.ScalarTableValue NXOpen.BasePropertyTable.GetScalarTablePropertyValue | ( | string | propertyName | ) |
Returns a scalar table value value from the scalar table value of the property
Created in NX6.0.0
License requirements: None.
propertyName | name of the property |
unsafe string NXOpen.BasePropertyTable.GetStringPropertyValue | ( | string | propertyName | ) |
Returns the string value of the property
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
unsafe void NXOpen.BasePropertyTable.SetBaseScalarFieldPropertyValue | ( | string | propertyName, |
NXOpen.Fields.FieldExpression | propertyValue | ||
) |
Sets the field expression NXOpen.Fields.FieldExpression value of the property
Created in NX9.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetBaseScalarWithDataPropertyValue | ( | string | propertyName, |
double | propertyValue, | ||
NXOpen.Unit | unitType | ||
) |
Sets the the Scalar property as a constant double value with units.
Use NXOpen.BasePropertyTable.SetScalarPropertyValue to enable Design Logic for this property.
Created in NX9.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | The double value for the Scalar |
unitType | Unit type for the Scalar a null reference (Nothing in Visual Basic) if the Scalar has no units |
unsafe void NXOpen.BasePropertyTable.SetBaseScalarWithDataPropertyValue | ( | string | propertyName, |
string | propertyValue, | ||
NXOpen.Unit | unitType | ||
) |
Sets the the Scalar property as a string value with units.
When the string does not represent a constant number, then an expression is created. Once a property has an expression, subsequent set commands will retain the expression and edit the new string into it. The string must not be empty. To set this property to empty, use NXOpen.BasePropertyTable.SetTablePropertyWithoutValue .
Created in NX9.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | The string value for the Scalar |
unitType | Unit type for the Scalar a null reference (Nothing in Visual Basic) if the Scalar has no units |
unsafe void NXOpen.BasePropertyTable.SetBooleanPropertyValue | ( | string | propertyName, |
bool | propertyValue | ||
) |
Sets the boolean value of the property
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetComplexScalarFieldWrapperPropertyValue | ( | string | propertyName, |
NXOpen.Fields.ComplexScalarFieldWrapper | propertyValue | ||
) |
Sets the complex scalar field wrapper NXOpen.Fields.ComplexScalarFieldWrapper
Created in NX11.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetComplexVectorFieldWrapperPropertyValue | ( | string | propertyName, |
NXOpen.Fields.ComplexVectorFieldWrapper | propertyValue | ||
) |
Sets the complex vector field wrapper NXOpen.Fields.ComplexVectorFieldWrapper
Created in NX12.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetCoordinateSystemPropertyValue | ( | string | propertyName, |
NXOpen.CoordinateSystem | propertyValue | ||
) |
Sets the coordinate system NXOpen.CoordinateSystem
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetDoublePropertyValue | ( | string | propertyName, |
double | propertyValue | ||
) |
Sets the double value of the property
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetFieldWrapperPropertyValue | ( | string | propertyName, |
NXOpen.Fields.FieldWrapper | propertyValue | ||
) |
Sets the field wrapper NXOpen.Fields.FieldWrapper
Created in NX6.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetFileReferencePropertyValue | ( | string | propertyName, |
string | propertyValue | ||
) |
Sets the file reference value of the property
Created in NX12.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetIntegerArrayPropertyValue | ( | string | propertyName, |
int[] | propertyValue | ||
) |
Sets the integer array value of the property
Created in NX5.0.0
License requirements: None.
propertyName | |
propertyValue |
unsafe void NXOpen.BasePropertyTable.SetIntegerPropertyValue | ( | string | propertyName, |
int | propertyValue | ||
) |
Sets the integer value of the property
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetMaterialPropertyValue | ( | string | propertyName, |
bool | materialInherited, | ||
NXOpen.PhysicalMaterial | material | ||
) |
Sets the material value
Created in NX6.0.3
License requirements: None.
propertyName | name of the property |
materialInherited | true indicate the material is inherited from referenced object assignments such as geometry |
material | the material value to assign |
unsafe void NXOpen.BasePropertyTable.SetMatrixPropertyValue | ( | string | propertyName, |
NXOpen.ScalarMatrixValue | matrix | ||
) |
Set a matrix cell value from the matrix value of the property
Created in NX6.0.0
License requirements: None.
propertyName | name of the property |
matrix | NxM Scalar matrix |
unsafe void NXOpen.BasePropertyTable.SetScalarArrayPropertyValue | ( | string | propertyName, |
double[] | propertyValue | ||
) |
Sets the scalar array value of the property.
Use NXOpen.BasePropertyTable.SetScalarArrayWithUnitsPropertyValue when other than base units are set.
Created in NX5.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetScalarArrayWithUnitsPropertyValue | ( | string | propertyName, |
double[] | propertyValue, | ||
NXOpen.Unit | unitType | ||
) |
Sets the scalar array and unit value of the property
Created in NX7.5.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unitType | Unit type for the Array |
unsafe void NXOpen.BasePropertyTable.SetScalarFieldWrapperByIndex | ( | int | iRow, |
int | iCol, | ||
string | propertyName, | ||
NXOpen.Fields.ScalarFieldWrapper | propertyValue | ||
) |
Sets the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper
Created in NX11.0.0
License requirements: None.
iRow | row number |
iCol | col number |
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetScalarFieldWrapperPropertyValue | ( | string | propertyName, |
NXOpen.Fields.ScalarFieldWrapper | propertyValue | ||
) |
Sets the scalar field wrapper NXOpen.Fields.ScalarFieldWrapper
Created in NX6.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetScalarPropertyValue | ( | string | propertyName, |
NXOpen.Expression | propertyValue | ||
) |
Sets the expression NXOpen.Expression value of the property Use NXOpen.BasePropertyTable.SetBaseScalarWithDataPropertyValue for a constant value when an expression NXOpen.Expression is not needed.
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetScalarTablePropertyValue | ( | string | propertyName, |
NXOpen.ScalarTableValue | table | ||
) |
Set a scalar table value from the scalar table value of the property
Created in NX6.0.0
License requirements: None.
propertyName | name of the property |
table | NxM Scalar table |
unsafe void NXOpen.BasePropertyTable.SetStringPropertyValue | ( | string | propertyName, |
string | propertyValue | ||
) |
Sets the string value of the property
Created in NX4.0.0
License requirements: None.
propertyName | name of the property |
propertyValue | value of the property |
unsafe void NXOpen.BasePropertyTable.SetTablePropertyOverride | ( | string | propertyName | ) |
Set property override flag.
Created in NX9.0.0
License requirements: None.
propertyName | name of the property |
unsafe void NXOpen.BasePropertyTable.SetTablePropertyWithoutValue | ( | string | propertyName | ) |
Unset a property.
Cause a property to be output to the solver as a blank so that the solver uses its default value
Created in NX7.5.0
License requirements: None.
propertyName | name of the property |
|
get |
Returns the neutral name of the property table's descriptor
Created in NX8.5.0
License requirements: None.
|
get |
Returns the language specific name of the property table's descriptor
Created in NX8.5.0
License requirements: None.