NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.SimLoadRecipeMapping s. More...
Public Member Functions | |
NXOpen.CAE.SimLoadRecipeMapping[] | ToArray () |
Returns an array of NXOpen.CAE.SimLoadRecipeMapping objects. More... | |
unsafe NXOpen.CAE.SimLoadRecipeMapping | Find (string name) |
Finds a Load Recipe Maping of a certain load type. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.SimLoadRecipeMapping s.
To obtain an instance of this class, refer to NXOpen.CAE.SimLoadRecipe
Created in NX10.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SimLoadRecipeMapping NXOpen.CAE.SimLoadRecipeMappingCollection.Find | ( | string | name | ) |
Finds a Load Recipe Maping of a certain load type.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
name | name of the load recipe |
NXOpen.CAE.SimLoadRecipeMapping [] NXOpen.CAE.SimLoadRecipeMappingCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SimLoadRecipeMapping objects.
|
get |
Returns the tag of this object.